Bison Innovative Products
Bison Innovative Products
Deck Supports
CONTACT INFO
701 Osage St. Unit 120
Denver, CO 80204
Toll Free: 800-333-4234
Phone: 303-892-0400
Continuing Education Logo
Request for information Bison Innovative Products Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Bison Innovative Products > PRODUCT > Deck Supports for Heavy Pavers - Screwjack
Bison B Series ScrewJack pedestals are designed to support heavy pavers over any waterproofed structural surface. Each pedestal utilizes a patented threaded design, making the leveling process during installation a simple turn of the pedestal base. This allows contractors, designers and installers to accurately plan, precisely align, and uniformly install level decks with a combination of ease, speed and accuracy. Integrated spacer tabs ensure accurate spacing, lock the pavers in place, and allow water to drain.

The Bison Screwjack pedestal has a broad footprint that provides stability, is impervious to freeze thaw cycles, and offers a range of heights suited to almost any application. The Bison Screwjack pedestal (B-Series) reaches from 0 - 16' in height. Add bracing and couplers to reach up to 24' in height and the Weight Bearing Design Capacity is 1000 lbs/pedestal FS:2.
Rated 5 based on 1 product reviews
+ Photo Gallery

CAD Drawings for Deck Supports for Heavy Pavers - Screwjack
B11 Shim Placements: 1/16" Flexible Shim. Placement on top or under pedestals to compensate for a sloping surface.
download: view:
Bracing & Extreme Cavity Height for decks 24"-36"
download: view:
D4 Base Leveler
download: view:
Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters
download: view:
Drain Pedestal Placement: Enlarged Plan View and Section View for rooftop drain
download: view:
Edge Restraint Options: Wood or Metal Perimeter Containment using ledger board
download: view:
FFB and FIB Installation: Floating Pedestal Bases. Used on soil or roofing systems with less than 40 psi bearing capacity or cracked concrete surfaces
download: view:
FS1 Fastening Kit Detail: Using an FS1 with Bison Wood Pavers. Washer placement in the corners of wood pavers.
download: view:
Green Roof Edge Restraint: Green Roof Perimeter Containment
download: view:
Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile
download: view:
Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck
download: view:
Optional Wood Applications
download: view:
Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters
download: view:
PS1 Shim Placements: 1/8" Rigid Plastic Shim. Can be cut into segments or used as a whole on top of or under pedestals.
download: view:
Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters
download: view:
Sample Deck Layout: Overview of Typical Pedestal Placements
download: view:
Sample Deck Starting Installation: Using "T" Installation Method
download: view:
Screwjack Pedestal Elevations: Commercial deck supports with Elevations From 1/8" to 12"
download: view:
Screwjack Pedestal Elevations: Commercial deck supports with Elevations From 1/8" to 12"
download: view:
Screwjack Series Pedestals: Accessory model numbers, range of adjustment including tabs, spacers, base levelers, fixed height pedestals.
download: view:
Step Down Option: Step Down Option Using Bison Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board
download: view:
Threshold Placement: Enlarged Plan View and Section View.
download: view:
Wood to Paver Transitions: How to address a transition in Decking Material
download: view:
Specifications for Deck Supports for Heavy Pavers - Screwjack
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Deck Supports for Heavy Pavers - Screwjack
Videos for Deck Supports for Heavy Pavers - Screwjack
Bison Innovative Products video of Build a Deck on Roof or Rooftop - Bison Deck Introduction - Video 1 of 7
2016-05-20
(Bison Innovative Products) request for information
Bison Innovative Products video of Wood Deck Tiles on Rooftop Decks, Patios & Terraces - Video 2 of 7
2016-05-20
(Bison Innovative Products) request for information
Bison Innovative Products video of Pedestal Supported Decks - Idea Gallery - Video 3 of 7
2016-05-20
(Bison Innovative Products) request for information
Bison Innovative Products video of Design and Plan a Rooftop Deck - Video 4 of 7
2016-05-20
(Bison Innovative Products) request for information
Bison Innovative Products video of Building a Rooftop Deck - Bison Deck Video 5 of 7
2016-05-20
(Bison Innovative Products) request for information
Bison Innovative Products video of Wood Tile and Paver Cutting - Video 6 of 7
2016-05-20
(Bison Innovative Products) request for information
Bison Innovative Products video of Bison Deck Supports - Base Leveling
2016-05-20
(Bison Innovative Products) request for information