Rated 5 based on 1 product reviews
Dunbarton Corporation

Doors and Door Frames

CONTACT INFO
1101 Technology Dr.
Dothan, AL 36303
Toll Free: 800-633-7553
Phone: 334-794-0661
Continuing Education Logo
Request for information Dunbarton Corporation Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Catalogs / Brochures
LEED data
SOCIAL
Dunbarton Corporation > PRODUCT > Rediframe Hollow Metal Masonry and Drywall Door Frame (Non-Kerf and Kerf)

Complete your frame order with the additional of hollow metal frames from Rediframe. Rediframe PD and DW frames allow the use of popular commercial and residential doors.


Series PD Hollow Metal Masonry Frame Florida Building Code Approved

  • Available Kerf or Non-Kerf
  • 16-Gauge, A-40 galvanized
  • Knock-down design; can be field welded
  • 8-gauge corner reinforcements for proper miter alignment
  • Welded-in expansion bolt anchors
  • 5-3/4", 7-3/4", and 8-3/4" jamb depths
  • Hinge Preps: 4" x 1/4" radius, 4" x 5/8" radius, 4-1/2" square corner
  • Strike Preps: T-Strike, ASA, and deadbolt
  • Built-in strike mortar boxes; built-in mortar guard optional
  • Florida Building Code Approved (Non-Impact)


Rediframe DW Hollow Metal Drywall Frame

  • Rediframe® DW frames allows the use of popular commercial and residential doors when a hollow metal frame is desired in a drywall opening.
  • Available Kerf or Non-Kerf 16-Gauge, A-40 galvanized
  • Knock-down design; can be field welded
  • Welded-in compression anchors
  • Available Non-Kerf: 5-1/2" to 10" or Kerf: 5-1/2" to 9-1/2"
  • Hinge Preps: 4" x 1/4" radius, 4" x 5/8" radius, 4-1/2" square corner
  • Strike Preps: T-Strike, ASA, and deadbolt
  • Built-in strike dust boxes (standard)


- Hide Gallery
Rediframe Hollow Metal Masonry and Drywall Door Frame (Non-Kerf and Kerf)

CAD Drawings for Rediframe Hollow Metal Masonry and Drywall Door Frame (Non-Kerf and Kerf)
Rediframe Sections With Aluminum Casing Lanced
download: view:
Rediframe Sections With S 56 Steel Casing Lanced
download: view:
Rediframe Sections With Standard Steel Casing Lanced
download: view:
Rediframe Sections With Wood Casing No Lance
download: view:
Specifications for Rediframe Hollow Metal Masonry and Drywall Door Frame (Non-Kerf and Kerf)
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Rediframe Hollow Metal Masonry and Drywall Door Frame (Non-Kerf and Kerf)