Dunbarton Corporation
Dunbarton Corporation
Doors and Door Frames
CONTACT INFO
1101 Technology Dr.
Dothan, AL 36303
Toll Free: 800-633-7553
Phone: 334-794-0661
Continuing Education Logo
Request for information Dunbarton Corporation Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Catalogs / Brochures
LEED data
Dunbarton Corporation > PRODUCT > Slimfold® Series 2200 Heavy-Duty Bypass Mirror Closet Door

Expand any room with BEAUTIFUL Slimfold Mirror doors! Slimfold Mirror Doors are designed to enhance both residential and commercial interiors.

  • Heavy duty, long life bypass
  • Mirror laminated on 24-gauge steel panel - Exclusive Design!
  • Easy to install with just a few tools in 30 minutes!
  • Adjustable nylon ball-bearing bottom roller system with 1" vertical adjustment
  • Mirror panels are 1/8" (3mm) float plate glass mirror
  • Category II safety-backed laminate to prevent shattering; conforms to:
      o ANSI Z97.1 - 2004 American National Standard for Safety Glazing Materials
      o CPCSC 16 CFR 1201 Consumer Product Safety Commission
  • Panel Colors: Bright White and Ivory
  • Track: Top and bottom track prefinished to match door
  • Matching Mirror Edging/Handle: Polished Chrome
  • 2250 available with Polished Brass Mirror Edging / Handle and Polished Brass Aluminum top and Bottom Track
  • Slimfold warrants each door with a Limited Lifetime Warranty


Rated 5 based on 1 product reviews
+ Photo Gallery
Catalogs for Slimfold® Series 2200 Heavy-Duty Bypass Mirror Closet Door