Dunbarton Corporation
Dunbarton Corporation
Doors and Door Frames
CONTACT INFO
1101 Technology Dr.
Dothan, AL 36303
Toll Free: 800-633-7553
Phone: 334-794-0661
Continuing Education Logo
Request for information Dunbarton Corporation Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Catalogs / Brochures
LEED data
Dunbarton Corporation > PRODUCT > Slimfold® Series 4100 Overlay Mirror Closet Door

Expand any room with beautiful Slimfold™ Mirror doors. Slimfold™ Mirror Doors are designed to enhance both residential and commercial interiors.

  • Overlays opening and does not require precise fit
  • Fits non-standard openings
  • Sturdy frame gives years of trouble-free operation
  • Easy to install with just a few tools in 30 minutes
  • Mirror panels are 1/8" (3mm) float plate glass mirror (5/12" - 4mm on 3™0" widths)
  • Category II safety-backed laminate to prevent shattering; conforms to:
      o ANSI Z97.1 - 2004 American National Standard for Safety Glazing Materials
      o CPCSC 16 CFR 1201 Consumer Product Safety Commission
  • Mounting Pivots: 12 gauge pivot brackets eliminate track
  • Colors: Satin Silver
  • Slimfold warrants each door with a Limited Lifetime Warranty


Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Slimfold® Series 4100 Overlay Mirror Closet Door

Steel Doors and Frames: Sliding: 2 Panel Mirror

Catalogs for Slimfold® Series 4100 Overlay Mirror Closet Door