Rated 5 based on 1 product reviews
Blue Giant Equipment Corporation

Dock Equipment

CONTACT INFO
410 Admiral Blvd.
Mississauga, ON, Canada L5T 2N6
Toll Free: 800-872-2583
Phone: 905-457-3900
Request for information Blue Giant Equipment Corporation Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Blue Giant Equipment Corporation > PRODUCT > Hydraulic Vehicle Restraint - StrongArm™ RVR303

NON-IMPACT OPERATION
ICC bars are secured via non-impact engagement, creating less wear and tear on the restraint components and consequently lowering maintenance requirements
Strong extension spring delivers powerful upward force, enabling constant contact with the ICC bar
Compatible with air-ride suspension systems
VersaLock™ securing technology maintains a snug hold throughout the horizontal operating range
Perfect for applications that involve a variety of truck configurations, including those with bent or damaged ICC bars
Services trucks with ICC bars from 8" to 30" (203 to 762mm) above ground
Horizontal restraining range is up to 14" (356mm) beyond the face of the dock

INTELLIGENT TOUCH CONTROLS
The Blue Genius® Gold Series II Touch Control Panel features include an LCD menu screen, function buttons and a flat surface keypad with unique touch sensors
Interior and exterior LED lights keep drivers and warehouse personnel advised of safety conditions
Audible alarm built into the control panel alerts the dock attendant to potentially unsafe conditions, such as broken or missing ICC bars
Audible touch buttons and keypad provide instant sound feedback to user input

- Hide Gallery
Hydraulic Vehicle Restraint

Revit BIM Files for Hydraulic Vehicle Restraint - StrongArm™ RVR303

Loading Dock and Vehicular Equipment: Vehicle Restraints: Strong Arm RVR303

CAD Drawings for Hydraulic Vehicle Restraint - StrongArm™ RVR303
RVR303 Model 2018633
download: view:
Specifications for Hydraulic Vehicle Restraint - StrongArm™ RVR303
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for Hydraulic Vehicle Restraint - StrongArm™ RVR303
BusinessApplication
Building Construction Specifications
 
Catalogs for Hydraulic Vehicle Restraint - StrongArm™ RVR303
Videos for Hydraulic Vehicle Restraint - StrongArm™ RVR303
Blue Giant Equipment Corporation video of Building Your Solution with Blue Giant
2017-02-03T00:00:00+00:00Z
(Blue Giant Equipment Corporation) request for information
Blue Giant Equipment Corporation video of Blue Giant SpecWizard for Loading Dock Equipment
2015-10-06T00:00:00+00:00Z
(Blue Giant Equipment Corporation) request for information