MarShield - Div. of Mars Metal Co.
MarShield - Div. of Mars Metal Co.
Radiation Shielding
CONTACT INFO
4140 Morris Dr.
Burlington, ON, Canada L7L 5L6
Toll Free: 800 381-5335
Request for information MarShield - Div. of Mars Metal Co. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL

MarShield's custom x-ray rooms are built to suit your individual application, based on architectural specs or a custom concept we help you create. With our manufactured lead panels, doors and windows we are able to design and construct the entire package. Constructed from durable solid lead-lined panels with a solid steel frame our x-ray rooms offer a quick, clean solution for fluoroscopy rooms, CT Rooms, etc.


X-ray Rooms Information Sheet

Get A Quote


Rated 5 based on 1 product reviews
+ Photo Gallery

CAD Drawings for Modular X-Ray Rooms
1 1/2" x 4" x 12" Interlocking Cast Lead Brick (30 Lb)
download: view:
1" x 4" x 12" Interlocking Cast Lead Brick (20 Lb)
download: view:
2 1/2" x 4" x 12" Interlocking Cast Lead Brick (50 Lb)
download: view:
2" x 4" x 12" Interlocking Cast Lead Brick (40 Lb)
download: view:
3/4" x 4" x 12" Interlocking Cast Lead Brick (15 Lb)
download: view:
MS-DC-05/30.5-24-36.5- 0.50” Lead Shielding, 1,555 lbs Total Weight
download: view:
MS-DC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 2,830 lbs Total Weight
download: view:
MS-DC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 2,830 lbs Total Weight
download: view:
MS-DC-25/30.5-24-36.5- 0.25” Lead Shielding, 1,027 lbs Total Weight
download: view:
MS-DSC-05/36.5.5-24-36.5 - 0.50” Lead Shielding, 1,965 lbs Total Weight
download: view:
MS-DSC-1.0/36.5.5-24-36.5 - 1.0” Lead Shielding, 3,450 lbs Total Weight
download: view:
MS-DSC-1.0/36.5.5-24-36.5 - 1.0” Lead Shielding, 3,450 lbs Total Weight
download: view:
MS-DSC-25/36.5.5-24-36.5 - 0.25” Lead Shielding, 1,360 lbs Total Weight
download: view:
MS-PEBC-05/36.5-24-36.5 - 0.50” Lead Shielding, 1,750 lbs Total Weight
download: view:
MS-PEBC-1.0/36.5-24-36.5 - 1.0” Lead Shielding, 3,230 lbs Total Weight
download: view:
MS-PEBC-25/36.5-24-36.5 - 0.25” Lead Shielding, 1,130 lbs Total Weight
download: view:
Radiation Barriers
download: view:
Radiation Barriers
download: view:
Radiation Barriers
download: view:
Radiation Barriers
download: view:
MS-WSC-05/36.5-24-36.5 - 0.50” Lead Shielding, 1,880 lbs Total Weight
download: view:
MS-WSC-1.0/36.5-24-36.5 - 1.0” Lead Shielding, 3,380 lbs Total Weigh
download: view:
MS-WSC-25/36.5-24-36.5 - 0.25” Lead Shielding, 1,275 lbs Total Weight
download: view:
MS-WSC-25/36.5-24-36.5 - 0.25” Lead Shielding, 1,275 lbs Total Weight
download: view:
MS-WC-05/30.5-24-36.5 - 0.50” Lead Shielding, 1,465 lbs Total Weight
download: view:
MS-WC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 2,745 lbs Total Weight
download: view:
MS-WC-25/30.5-24-36.5 - 0.25” Lead Shielding, 927 lbs Total Weight
download: view:
MS-WC-25/30.5-24-36.5 - 0.25” Lead Shielding, 927 lbs Total Weight
download: view:
MS-UDC-05/30.5-24-36.5 - 0.50” Lead Shielding, 1,665 lbs Total  Weight
download: view:
MS-UDC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 2,940 lbs Total Weight
download: view:
MS-UDC-25/30.5-24-36.5 - 0.25” Lead Shielding, 1,145 lbs Total  Weight
download: view:
MS-UDC-25/30.5-24-36.5 - 0.25” Lead Shielding, 1,145 lbs Total  Weight
download: view:
MS-RSC-05/30.5-24-36.5 - 0.50” Lead Shielding, 2,145 lbs Total Weight
download: view:
MS-RSC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 3,325 lbs Total Weight
download: view:
MS-RSC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 3,325 lbs Total Weight
download: view:
MS-RSC-25/30.5-24-36.5 - 0.25” Lead Shielding, 1,645 lbs Total Weight
download: view:
Specifications for Modular X-Ray Rooms
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Modular X-Ray Rooms
Videos for Modular X-Ray Rooms
MarShield - Div. of Mars Metal Co. video of MarShield Lead Shielded Room
2015-08-12
(MarShield - Div. of Mars Metal Co.) request for information