Rated 5 based on 1 product reviews
Trex Fencing

Composite Fencing and Gate Products

CONTACT INFO
Request for information Trex Fencing Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Trex Fencing > PRODUCT > Commercial Trex Fencing

Commercial or government projects often call for fences more than 8 ft. tall. Trex Seclusions® Commercial Fencing provides flexibility to create a barrier up to 12 ft. tall, with no painting or staining, and resistance to insect damage, warping, rotting, or splintering. Reinforced mid-rails and posts ensure strength and durability making this the best overall solution for heavy-duty privacy fence.

  • Various fence heights up to 12 ft.
  • Product engineering and testing
  • Less invasive installation compared to alternatives
  • Eco-friendly fence (96% reclaimed materials)
  • 5 LEED Points: high recycled content, regional materials, innovation in design


- Hide Gallery
Commercial Trex Fencing

Revit BIM Files for Commercial Trex Fencing

Wood Composite Fences and Gates

CAD Drawings for Commercial Trex Fencing
1001 - Trex Fencing Gate Hardware
download: view:
1002 - Trex Seclusions Fencing Gate
download: view:
1003 - Trex Seclusions Fencing Components
download: view:
1004 - Trex Seclusions Fencing Profile View
download: view:
1005 - Trex Seclusions Fencing Exploded View
download: view:
1006 - TrexHorizons Fencing Gate
download: view:
1007 - Trex Horizons Fencing Profile View
download: view:
1008 - Trex Horizons Fencing Exploded View
download: view:
1009 - Trex Seclusions 2ft
download: view:
1010 - Trex Seclusions 3ft
download: view:
1011 - Trex Seclusions 4ft
download: view:
1012 - Trex Seclusions 5ft
download: view:
1013 - Trex Seclusions 6ft
download: view:
1014 - Trex Seclusions 7ft
download: view:
1015 - Trex Seclusions 8ft
download: view:
1016 - Trex Seclusions 9ft
download: view:
1017 - Trex Seclusions 10ft
download: view:
1018 - Trex Seclusions 11ft
download: view:
1019 - Trex Seclusions 12ft
download: view:
1020 - Trex Fence Horizons 2ft
download: view:
1021 - Trex Fence Horizons 3ft
download: view:
1022 - Trex Fence Horizons 4ft
download: view:
1023 - Trex Fence Horizons 5ft
download: view:
1024 - Trex Fence Horizons 6ft
download: view:
1025 - Trex Fence Horizons 8ft
download: view:
1026 - Trex Fence Horizons 12ft 3 stack
download: view:
Specifications for Commercial Trex Fencing
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Commercial Trex Fencing
Videos for Commercial Trex Fencing
Trex Fencing video of Trex Fencing
2016-02-25T00:00:00+00:00Z
(Trex Fencing) request for information
Trex Fencing video of Trex Fencing PBS Spotlight
2016-05-16T00:00:00+00:00Z
(Trex Fencing) request for information
Trex Fencing video of Trex Fence Post Installation Overview
2016-02-25T00:00:00+00:00Z
(Trex Fencing) request for information
Trex Fencing video of Trex Fence Installation Overview
2016-02-25T00:00:00+00:00Z
(Trex Fencing) request for information
Trex Fencing video of Trex Fence Gate Overview
2016-02-25T00:00:00+00:00Z
(Trex Fencing) request for information