Empire Comfort Systems Inc.
Empire Comfort Systems Inc.
Gas Fireplaces
CONTACT INFO
918 Freeburg Ave.
Belleville, IL 62220
Toll Free: 800-851-3153
Phone: 618-233-7420
Fax:
Request for information Empire Comfort Systems Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Empire Comfort Systems Inc. > PRODUCT > Gas Firebox - Vent-Free - Deluxe - 32/36/42-inch - VFD32/36/42FB
Gas Firebox - Vent-Free - Deluxe - 32/36/42-inch

Gas Firebox - Vent-Free - Deluxe - 32/36/42-inch  

VFD32/36/42FB  
1
Deluxe Firebox
  • VFD32FB
    Framing Height 33 3/4", Framing Width 35 1/2", Framing Depth 16 1/4"
  • VFD36FB
    Framing Height 35 3/4" Framing Width 40 1/2", Framing Depth 18 3/4"
  • VFD42FB
    Framing Height 35 3/4", Framing Width 44 1/2" Framing Depth 18 3/4"
  • Louver and Flush Front Models in Matte Black
Rated 5 based on 1 product reviews
CAD Drawings for Gas Firebox - Vent-Free - Deluxe - 32/36/42-inch - VFD32/36/42FB
Deluxe VF Firebox WMH VFD32FB
download: view:
Deluxe VF Firebox WMH VFD36FB
download: view:
Deluxe VF Firebox WMH VFD42FB
download: view:
Premium VF Firebox WMH VFP32FB
download: view:
Premium VF Firebox WMH VFP36FB
download: view:
Premium VF Firebox WMH VFP42FB
download: view:
Select VF Firebox WMH VFS32FB
download: view:
Select VF Firebox WMH VFS36FB
download: view:
Select VF Firebox WMH VFS42FB
download: view:
Boulevard SL Low Profile VF Linear Fireplace WMH VFSL30FP70
download: view:
Boulevard VF Linear Contemporary Fireplace WMH VFLL38FP
download: view:
VFLB36 - Boulevard VF Linear 36in
download: view:
VFLB48FP - Boulevard VF 48in Fireplace
download: view:
VFLB48SP - Boulevard VF 48in See Through
download: view:
Deluxe Clean Face WMH DVCD32FP
download: view:
Deluxe Clean Face WMH DVCD36FP
download: view:
Deluxe Clean Face WMH DVCD42FP
download: view:
Specifications for Gas Firebox - Vent-Free - Deluxe - 32/36/42-inch - VFD32/36/42FB
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Gas Firebox - Vent-Free - Deluxe - 32/36/42-inch - VFD32/36/42FB
BusinessApplication
Building Construction Specifications
 
Catalogs for Gas Firebox - Vent-Free - Deluxe - 32/36/42-inch - VFD32/36/42FB
Videos for Gas Firebox - Vent-Free - Deluxe - 32/36/42-inch - VFD32/36/42FB
Empire Comfort Systems Inc. video of Empire Comfort Systems SpecWizard for Manufactured Gas Fireplaces
2016-08-30
(Empire Comfort Systems Inc.) request for information