X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
CONTACT INFO
918 Freeburg Ave.
Belleville
, IL
62220
Toll Free:
800-851-3153
Phone:
618-233-7420
http://whitemountainhearth.com
http://www.americanhearth.com
Request for information
Empire Comfort Systems Inc.
Contact Us / RFI
Empire Comfort Systems Inc.
>
PRODUCT
>
Gas Firebox - Vent-Free - Select - 32/36/42-inch - VFS32/36/42FB
Gas Firebox - Vent-Free - Select - 32/36/42-inch - VFS32/36/42FB
VFS32FB
Framing Height: 41 1/2", Framing Width: 35", Framing Depth: 23"
VFS36FB
Framing Height: 41 1/2", Framing Width: 40" Framing Depth: 23"
VFS42FB
Framing Height: 41 1/2", Framing Width: 44" Framing Depth: 23"
- Hide Gallery
Gas Firebox - Vent-Free - Select - 32/36/42-inch
VFS32/36/42FB
1