Empire Comfort Systems Inc.
Empire Comfort Systems Inc.
Gas Fireplaces
CONTACT INFO
918 Freeburg Ave.
Belleville, IL 62220
Toll Free: 800-851-3153
Phone: 618-233-7420
Fax:
Request for information Empire Comfort Systems Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Empire Comfort Systems Inc. > PRODUCT > Gas Fireplace - Vent-Free - Linear See-Through - 48-inch - VFLL48SP
Gas Fireplace - Vent-Free - Linear See-Through - 48-inch

Gas Fireplace - Vent-Free - Linear See-Through - 48-inch  

VFLL48SP  
1
Boulevard Vent-Free Linear See-Through
  • 40,000 Btu
  • Framing Height 35 1/4", Framing Width 53", Framing Depth 12 13/16"
  • Tidewater Front in Hammered Pewter
  • Requires decorative crushed glass or fireplace floor
Rated 5 based on 1 product reviews
CAD Drawings for Gas Fireplace - Vent-Free - Linear See-Through - 48-inch - VFLL48SP
Penninsula Multi Sided Vent Free Firebox WMH VFP36SB
download: view:
See-Through Multi Sided Vent Free Firebox WMH VFP36SB
download: view:
Boulevard SL Low Profile VF Linear Fireplace WMH VFSL30FP70
download: view:
Architectural Drawing DVLL48BP92 1
download: view:
Boulevard Contemporary DV Fireplace WMH DVLL41
download: view:
Boulevard Vent Free Linear See Through Fireplace WMH
download: view:
Boulevard VF Linear Contemporary Fireplace WMH VFLL38FP
download: view:
VFLB36 - Boulevard VF Linear 36in
download: view:
VFLB48FP - Boulevard VF 48in Fireplace
download: view:
VFLB48SP - Boulevard VF 48in See Through
download: view:
VFLB60FP - Boulevard 60in Fireplace
download: view:
VFLB60SP - Boulevard 60in See-Through - Interior
download: view:
VFLB60SP - Boulevard 60in See-Through with Outdoor Kit
download: view:
VFLB72FP - Boulevard 72in Fireplace
download: view:
Boulevard 60 inch Linear Direct Vent Fireplace DVLL60BP90
download: view:
Boulevard Contemporary DV Fireplace WMH DVLL41
download: view:
Outdoor Linear Firepalce See Through Fireplace WMH OLL48SP
download: view:
Outdoor Linear Fireplace WMH OLL48FP
download: view:
Outdoor Linear Fireplace WMH OLL60FP
download: view:
Outdoor Linear See Through Fireplace WMH OLL60SP
download: view:
Direct Vent TruFlame Technology 40-inch DVCT40CFP
download: view:
Direct Vent TruFlame Technology 50 inch DVCT50CBP
download: view:
Direct Vent Premium Clean Face Peninsula Fireplace WMH DVCP36PP
download: view:
Direct Vent Premium Clean Face See Through Fireplace WMH DVCP36SP
download: view:
Loft DV See Through Fireplace WMH DLCX36
download: view:
Portrait-Style Traditional and Contemporary Direct-Vent Fireplaces DVTL27FP and DVLL27FP
download: view:
Vail Vent-Free Fireplace VFD26FP
download: view:
Vail Vent-Free Peninsula 36 Fireplace VFP36PB2EL
download: view:
Vail Vent-Free Premium 32 Fireplace VFP32BP20LN
download: view:
Vail Vent-Free Premium 36 Fireplace VFP36BP20LN
download: view:
Vail Vent-Free See-Through 36 Fireplace VFP36SB2EL
download: view:
Specifications for Gas Fireplace - Vent-Free - Linear See-Through - 48-inch - VFLL48SP
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Gas Fireplace - Vent-Free - Linear See-Through - 48-inch - VFLL48SP
BusinessApplication
Building Construction Specifications
 
Catalogs for Gas Fireplace - Vent-Free - Linear See-Through - 48-inch - VFLL48SP
Videos for Gas Fireplace - Vent-Free - Linear See-Through - 48-inch - VFLL48SP
Empire Comfort Systems Inc. video of Boulevard Contemporary Linear Fireplace by Empire Comfort Systems
2016-05-11
(Empire Comfort Systems Inc.) request for information
Empire Comfort Systems Inc. video of Empire Comfort Systems SpecWizard for Manufactured Gas Fireplaces
2016-08-30
(Empire Comfort Systems Inc.) request for information