Empire Comfort Systems Inc.
Empire Comfort Systems Inc.
Gas Fireplaces
CONTACT INFO
918 Freeburg Ave.
Belleville, IL 62220
Toll Free: 800-851-3153
Phone: 618-233-7420
Fax:
Request for information Empire Comfort Systems Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Empire Comfort Systems Inc. > PRODUCT > Gas Fireplace - Direct-Vent - Deluxe Clean-Face - 32/36/42-inch - DVCD32/36/42
Gas Fireplace - Direct-Vent - Deluxe Clean-Face - 32/36/42-inch

Gas Fireplace - Direct-Vent - Deluxe Clean-Face - 32/36/42-inch  

DVCD32/36/42  
1
Deluxe Direct-Vent Clean-Face Fireplaces
  • Contour Burner, Ceramic Fiber Log Set and Tempered Glass
  • Compact design (just 16 inches deep)
  • Heater Rated up to 83% Steady State Efficiency
  • Provides heat during power outage
  • DVCD32 18,000 Btu
    Framing Height 38 7/8", Framing Width 34 5/8", Framing Depth 18"
  • DVCD36 20,000 Btu
    Framing Height 38 7/8", Framing Width 37 9/16", Framing Depth 18"
  • DVCD42 25,000 Btu
    Framing Height 40 5/8", Framing Width 43 3/16", Framing Depth 17 3/4"
  • Includes Protective Barrier Screen
  • Millivolt and Intermittent Pilot.
Rated 5 based on 1 product reviews
Revit BIM Files for Gas Fireplace - Direct-Vent - Deluxe Clean-Face - 32/36/42-inch - DVCD32/36/42

Manufactured Gas Fireplaces: Direct Vent: Clean Face Deluxe

CAD Drawings for Gas Fireplace - Direct-Vent - Deluxe Clean-Face - 32/36/42-inch - DVCD32/36/42
Deluxe VF Firebox WMH VFD32FB
download: view:
Deluxe VF Firebox WMH VFD36FB
download: view:
Deluxe VF Firebox WMH VFD42FB
download: view:
Deluxe Clean Face WMH DVCD32FP
download: view:
Deluxe Clean Face WMH DVCD36FP
download: view:
Deluxe Clean Face WMH DVCD42FP
download: view:
Direct Vent Premium Clean Face Peninsula Fireplace WMH DVCP36PP
download: view:
Direct Vent Premium Clean Face See Through Fireplace WMH DVCP36SP
download: view:
Luxury DV Clean Face Fireplace WMH DVCX36
download: view:
Luxury DV Clean Face Fireplace WMH DVCX42
download: view:
Premium Contemporary Clean Face WMH DVCC DVCP32BP
download: view:
Premium Contemporary Clean Face WMH DVCC DVCP36BP
download: view:
Premium Contemporary Clean Face WMH DVCP42 DVCC42BP
download: view:
Premium Traditional Clean Face WMH DVCC DVCP32BP
download: view:
Premium Traditional Clean Face WMH DVCC DVCP36BP
download: view:
Premium Traditional Clean Face WMH DVCP42 DVCC42BP
download: view:
Specifications for Gas Fireplace - Direct-Vent - Deluxe Clean-Face - 32/36/42-inch - DVCD32/36/42
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Gas Fireplace - Direct-Vent - Deluxe Clean-Face - 32/36/42-inch - DVCD32/36/42
BusinessApplication
Building Construction Specifications
 
Catalogs for Gas Fireplace - Direct-Vent - Deluxe Clean-Face - 32/36/42-inch - DVCD32/36/42
Videos for Gas Fireplace - Direct-Vent - Deluxe Clean-Face - 32/36/42-inch - DVCD32/36/42
Empire Comfort Systems Inc. video of Empire Comfort Systems SpecWizard for Manufactured Gas Fireplaces
2016-08-30
(Empire Comfort Systems Inc.) request for information