Empire Comfort Systems Inc.
Empire Comfort Systems Inc.
Gas Fireplaces
CONTACT INFO
918 Freeburg Ave.
Belleville, IL 62220
Toll Free: 800-851-3153
Phone: 618-233-7420
Fax:
Request for information Empire Comfort Systems Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Empire Comfort Systems Inc. > PRODUCT > Gas Fireplace - Outdoor Stainless Steel - See-Through - 48/60-inch - OLL48/60SP
Gas Fireplace - Outdoor Stainless Steel - See-Through - 48/60-inch
Outdoor Linear Stainless Steel See-Through Fireplace 48 and 60

OLL48SP
  • 55,000 Btu
  • Framing Height 40 13/16", Framing Width 52", Framing Depth 22 5/16"

OLL60SP
  • 65,000 Btu
  • Framing Height 31", Framing Width 64", Framing Depth 22 1/2"
  • Stainless Steel Construction
  • Integrated LED Lighting System
  • Gas burner concealed beneath a large bed of clear-frost crushed glass
  • Tilt-Up cover conceals all controls including pushbutton ignition and flame control know with Hi, Medium and Low
  • Buttons let you select seven LED colors Deep Blue, Royal Violet, Cardinal Red, Sea Green, Forest Green, Tranquil Blue and White found beneath burner
  • Available in Conventional and See-Through, LP or Natural Gas

Rated 5 based on 1 product reviews
Revit BIM Files for Gas Fireplace - Outdoor Stainless Steel - See-Through - 48/60-inch - OLL48/60SP

Manufactured Gas Fireplaces: Direct Vent: Loft See Thru

Manufactured Gas Fireplaces: Vent Free: Boulevard See Thru

Specifications for Gas Fireplace - Outdoor Stainless Steel - See-Through - 48/60-inch - OLL48/60SP
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Gas Fireplace - Outdoor Stainless Steel - See-Through - 48/60-inch - OLL48/60SP
BusinessApplication
Building Construction Specifications
 
Catalogs for Gas Fireplace - Outdoor Stainless Steel - See-Through - 48/60-inch - OLL48/60SP
Videos for Gas Fireplace - Outdoor Stainless Steel - See-Through - 48/60-inch - OLL48/60SP
Empire Comfort Systems Inc. video of Outdoor Linear 48-Inch See-Through Fireplace With LED Lighting (Outdoor Fireplaces) by Carol Rose
2016-05-11
(Empire Comfort Systems Inc.) request for information
Empire Comfort Systems Inc. video of Stainless Steel 48-Inch Outdoor Linear Fireplace With LED Lighting (Outdoor Fireplaces)
2016-05-11
(Empire Comfort Systems Inc.) request for information
Empire Comfort Systems Inc. video of Carol Rose Coastal Collection Outdoor Loft Burner
2016-05-11
(Empire Comfort Systems Inc.) request for information
Empire Comfort Systems Inc. video of Carol Rose Coastal Collection Traditional Outdoor Fireplace
2016-05-11
(Empire Comfort Systems Inc.) request for information
Empire Comfort Systems Inc. video of Carol Rose Coastal Collection - Outdoor Harmony Burner with Outdoor Wildwood Refractory Log Set
2016-05-11
(Empire Comfort Systems Inc.) request for information
Empire Comfort Systems Inc. video of Empire Comfort Systems SpecWizard for Manufactured Gas Fireplaces
2016-08-30
(Empire Comfort Systems Inc.) request for information