Stainless Cable & Railing Inc.
Stainless Cable & Railing Inc.
Cable Railings
CONTACT INFO
3315 N.E. 112th Ave. Suite 73
Vancouver, WA 98682
Phone: 360-314-4288
Request for information Stainless Cable & Railing Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Stainless Cable & Railing Inc. > PRODUCT > Cable Railing System - White Aluminum
  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Rectangular, Shaped, Post-To-Post Inline, or Wood
  • Top Rail Mount Style: Plate or Post Cap
  • Handrail: Aluminum Post-To-Post Handrail or Stair Rail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Cable Railing System - White Aluminum

Ornamental Handrail and Railings

CAD Drawings for Cable Railing System - White Aluminum
CableView® Aluminum 36in Railing (System)
download: view:
CableView® Aluminum 42in Railing (System)
download: view:
CableView® Aluminum Intermediate Post (Cross-Section)
download: view:
CableView® Aluminum Railing (Design Recommendations-Deck Mount)
download: view:
CableView® Aluminum Railing (Design Recommendations-Fascia Mount)
download: view:
CableView® Aluminum Rectangular Top Rail
download: view:
CableView® Aluminum Rectangular Top Rail 135 Degree Corner
download: view:
CableView® Aluminum Rectangular Top Rail 90 Degree Corner
download: view:
CableView® Aluminum Shaped (Flat) Top Rail End
download: view:
CableView® Aluminum Shaped Top Rail
download: view:
CableView® Aluminum Shaped Top Rail 135 Degree Corner
download: view:
CableView® Aluminum Shaped Top Rail 90 Degree Corner
download: view:
CableView® Aluminum Snap Cover
download: view:
CableView® Aluminum Snap Cover
download: view:
CableView® Aluminum Terminal Post (Cross-Section)
download: view:
CableView® Post-To-Post Handrail
download: view:
CableView® Post-To-Post Stair
download: view:
CableView® Stainless Handrail Option
download: view:
CableView® Wood Top Rail
download: view:
CableView® Wood Top Rail Connector(Base Plate)
download: view:
CableView® Wood Top Rail Connector(Post Cap)
download: view:
Specifications for Cable Railing System - White Aluminum
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
05 73 16
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Cable Railing System - White Aluminum
Videos for Cable Railing System - White Aluminum
Stainless Cable & Railing Inc. video of Cable Railing
2021-01-15
(Stainless Cable & Railing Inc.) request for information
Stainless Cable & Railing Inc. video of Cable Railing Kits
2021-01-15
(Stainless Cable & Railing Inc.) request for information
Stainless Cable & Railing Inc. video of How To Install Cable Railing
2018-03-28
(Stainless Cable & Railing Inc.) request for information
Stainless Cable & Railing Inc. video of How To Tension Cable Railing
2018-03-28
(Stainless Cable & Railing Inc.) request for information
Stainless Cable & Railing Inc. video of How to Install Cable Railing for Stairs
2021-01-15
(Stainless Cable & Railing Inc.) request for information
Stainless Cable & Railing Inc. video of Low Cost Cable Railing
2018-03-28
(Stainless Cable & Railing Inc.) request for information
Stainless Cable & Railing Inc. video of STAINLESS CABLE RAILING INC
2014-03-26
(Stainless Cable & Railing Inc.) request for information