Rated 5 based on 1 product reviews
Kattsafe

Safe Access and Fall Protection

CONTACT INFO
3921 Perry Blvd.
Whitestown, IN 46075
Toll Free: 888-637-7872
Phone: 317-769-7710
Continuing Education Logo
Request for information Kattsafe Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL
Kattsafe > PRODUCT > Aluminum Crossover System - KC103

The KC103 aluminum crossover system is used for safe access over pipes, expansion joints, and equipment or up to elevated areas. Kattsafe KC103 crossover systems available as standard with a 3ft x 3ft platform and configurations to clear varying heights from 25in up to 73in.

  • Working load limit 60psf

  • High tensile strength aluminum

  • In stock and ready to ship

  • Made in the USA

  • OSHA and ANSI compliant

  • 5 year, market-leading warranty



Request a Quote

- Hide Gallery
Aluminum Crossover System

Aluminum Crossover System  

KC103  
1

Specifications for Aluminum Crossover System - KC103
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Videos for Aluminum Crossover System - KC103
Kattsafe video of FixFast XS Horizontal Lifeline System
2015-04-24T00:00:00+00:00Z
(Kattsafe) request for information
Kattsafe video of FixFast DukMat Rooftop Walkways
2015-04-24T00:00:00+00:00Z
(Kattsafe) request for information
Kattsafe video of FixFast Retractable stiles for internal KATT ladders
2015-04-24T00:00:00+00:00Z
(Kattsafe) request for information
Kattsafe video of FIXFAST USA - safe access products and fall protection systems
2014-02-21T00:00:00+00:00Z
(Kattsafe) request for information