3M Fall Protection Business
3M Fall Protection Business
Fall Protection
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
3M Fall Protection Business > PRODUCT > 3M™ DBI-SALA® 8mm Permanent Horizontal Lifeline System

The DBI-SALA® 8mm Permanent Horizontal Lifeline System is well suited to modern building projects, refurbishments and can also be used for a wide range of industrial safety applications.This product line offers excellent functionality through it's free flowing bypass capability and can navigate corners and contours in building designs. For wide variety of use in floor, wall and overhead mount applications.


Wall and Floor Applications

  • Designed for use on modern building projects, refurbishments and industrial safety applications
  • Can be fitted to steel beams, concrete and brickwork
  • Suitable for use on older roof constructions in conjunction with fabricated anchor posts


Overhead Applications

  • Targeted to meet the needs of transport and industrial applications
  • Specifically designed for work at height on trains, trucks, aircraft, crane walkways and loading bays
  • Supports self-retracting lifelines and controlled rate descent devices up to 33.1 lbs.
  • Allows up to 200 ft. single span for one user and up to 100 ft. single span for multiple users


Rated 5 based on 1 product reviews
+ Photo Gallery

CAD Drawings for 3M™ DBI-SALA® 8mm Permanent Horizontal Lifeline System
7234011 - Uni8 Toggle
download: view:
7234012 - Uni8 8mm Hex Swage Joiner
download: view:
7234020 - Uni8 8mm UniGrab & Carabiner
download: view:
7234021 - Uni8 Wall Fixing Plate
download: view:
7240100 - Uni8 Evolution Shuttle
download: view:
7240110 - Uni8 Evolution Intermediate Bracket
download: view:
7240120 - Uni8 Evolution Std short curve
download: view:
7240122 - Uni8 Straight Eye
download: view:
7240130 - Uni8 Evolution Curve 90
download: view:
7240151 - Uni8 Evolution Energy absorber 10kN
download: view:
7240166 - Uni8 8mm Hex Swage Tensioner
download: view:
7240175 - Uni8 Evolution Articulated end anchor 3p fix
download: view:
7240176 - Uni8 Evolution Articulated end anchor 1p fix
download: view:
7241063 - Uni8 90 Bracket
download: view:
7241064 - Uni8 45 Bracket
download: view:
7241065 - Uni8 Int Bracket
download: view:
7241066 - Uni8 Vari Bracket
download: view:
7241068 - Uni8 90 Tube
download: view:
7241069 - Uni8 45 Tube
download: view:
7241073 - Uni8 Energy Absorber
download: view:
7241075 - Uni 8 Arm Pack
download: view:
Specifications for 3M™ DBI-SALA® 8mm Permanent Horizontal Lifeline System
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for 3M™ DBI-SALA® 8mm Permanent Horizontal Lifeline System
BusinessApplication
Building Construction Specifications
 
Catalogs for 3M™ DBI-SALA® 8mm Permanent Horizontal Lifeline System