Rated 5 based on 1 product reviews
Tractel Ltd.

BlueWater
Safety Rail & Guards

Fabenco
Safety Gates

Swingstage
Permanent Access Equip.

CONTACT INFO
1615 Warden Ave.
Scarborough, ON, Canada M1R 2T3
Phone: 416-298-8822
Request for information Tractel Ltd. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Datasheets
SOCIAL
Tractel Ltd. > PRODUCT > Ladder Defender - Ladder Safety Roof Guard Rails - BLUEWATER
Assembles in minutes, the non-penetrating Ladder Defender is a cost-effective and OSHA-compliant solution to passive fall safety and control access. Ensuring safe and easy egress and ingress to and from the rooftop. Finish Rails come standard to span a parapet so our proprietary brackets can attach to your ladder frame. Multiple sizes are available, but we do recommend 7.5' or 10' systems. The front bar is adjustable from 15" to 30" to ensure the finish rails align up to the ladder frame where a seamless transition to the roof occurs.

The Self Closing Gate is optional.
- Hide Gallery
Ladder Defender - Ladder Safety Roof Guard Rails - BLUEWATER

Revit BIM Files for Ladder Defender - Ladder Safety Roof Guard Rails - BLUEWATER

Railing: Ladder Defender - Standard

Railing: Ladder Defender 15 - Standard 4 Post Model

CAD Drawings for Ladder Defender - Ladder Safety Roof Guard Rails - BLUEWATER
Ladder Defender 10 Standard - BlueWater
download: view:
Ladder Defender 15 4 Post Model - BlueWater
download: view:
Ladder Defender 15 Standard - BlueWater
download: view:
Ladder Defender 5 Standard - BlueWater
download: view:
Ladder Defender 7 5 Standard - BlueWater
download: view:
Specifications for Ladder Defender - Ladder Safety Roof Guard Rails - BLUEWATER
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for Ladder Defender - Ladder Safety Roof Guard Rails - BLUEWATER
BusinessApplication
Building Construction Specifications
 
Videos for Ladder Defender - Ladder Safety Roof Guard Rails - BLUEWATER
Tractel Ltd. video of BlueWater Overview
2012-11-08T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Handrails and Railings SpecWizard from BlueWater Mfg.
2015-02-06T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Tractel - D2C Davit
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Tractel - Davit Animation
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Tractel - Portable Davits
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Tractel - ROOF CAR
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.) request for information