Rated 5 based on 1 product reviews
AZEK Building Products, Inc.

Trim and Beadboards

CONTACT INFO
894 Prairie Ave.
Wilmington, OH 45177
Toll Free: 877-ASK-AZEK
Phone:
Request for information AZEK Building Products, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

Coat the ends of your TimberTech® deck boards with our tried and true end coating. Tested to withstand the toughest environmental conditions, TimberTech end coating is formulated to work with all TimberTech deck boards. An 8 oz. bottle covers roughly 250 ends, and is easily applied with a brush or roller.

  • Formulated to work with all TimberTech planks and Evolutions Rail
  • Tested to withstand environmental conditions
  • Six color options: Cedar, Grey, Rosewood, Teak, Walnut, and Black
  • Sold in 8 oz containers
  • Can be purchased by the dealer or end-user through e-commerce in unit (packs of six) or individual quantities from the TimberTech Store

 

Request Product Samples, Click Here

Talk to Timbertech

 

- Hide Gallery
End Coating

Revit BIM Files for End Coating

Decking: TimberTech Arbor

Trim and Decking: Materials

Catalogs for End Coating
Videos for End Coating
AZEK Building Products, Inc. video of AZEK Bench and Planter Kit Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.) request for information
AZEK Building Products, Inc. video of AZEK Building Products SpecWizard for Cellular PVC Fabrications
2017-10-10T00:00:00+00:00Z
(AZEK Building Products, Inc.) request for information
AZEK Building Products, Inc. video of AZEK Column Wrap Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.) request for information
AZEK Building Products, Inc. video of AZEK In-Deck Storage Kit Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.) request for information
AZEK Building Products, Inc. video of AZEK Porch Installation
2016-07-13T00:00:00+00:00Z
(AZEK Building Products, Inc.) request for information
AZEK Building Products, Inc. video of AZEK Rail Installation
2016-07-13T00:00:00+00:00Z
(AZEK Building Products, Inc.) request for information
AZEK Building Products, Inc. video of AZEK Stair Rail Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.) request for information
AZEK Building Products, Inc. video of TimberTech Decking Installation using CONCEALoc Hidden Fastener
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.) request for information
AZEK Building Products, Inc. video of TimberTech FUSIONLoc™ Hidden Fastening Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.) request for information
AZEK Building Products, Inc. video of TimberTech Fascia Installation with TOPLoc Face Fasteners
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.) request for information
AZEK Building Products, Inc. video of TimberTech Lighting Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.) request for information
AZEK Building Products, Inc. video of TimberTech RadianceRail
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.) request for information
AZEK Building Products, Inc. video of TimberTech RadianceRail Express
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.) request for information