Acudor Products Inc.
Acudor Products Inc.
Access Panels, Roof Hatches, Floor Doors, Roof Drains, Safety Accessories
CONTACT INFO
9 Woodland Rd. Unit A
Roseland, NJ 07068
Toll Free: 800-722-0501
Phone: 973-575-5120
Request for information Acudor Products Inc. Contact Us / RFI
CONTENT
BIM - revit
Catalogs / Brochures
LEED data
SOCIAL
Acudor Products Inc. > PRODUCT > Four Nipple Electrical Flashing
  • EPDM and TVP boot designed for 4 separate wiring locations, each with their own variable diameter cut-out
  • EPDM and TVP provide excellent flex fatigue resistance and ozone resistance
  • 4 MJ clamps supplied to secure and seal openings around wiring as needed
  • 2 large diameter 2 1/2" openings and 2 smaller 1 1/2" openings
  • EPDM boot top over a seamless spun aluminum base with double groove for secure fit
  • Seamless spun aluminum base is 6" high and 14" in diameter
  • Total height with EPDM boot is 9" in height
  • Ideal for multiple wiring applications on low slope roof
  • Spun alum base EF4NW with 4" flange


Rated 5 based on 1 product reviews
+ Photo Gallery
Catalogs for Four Nipple Electrical Flashing