Safety Rail Company
Safety Rail Company
Fall Protection
CONTACT INFO
4244 Shoreline Dr.
Spring Park, MN 55384
Toll Free: 888-434-2720
Phone:
Request for information Safety Rail Company Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Safety Rail Company > PRODUCT > SRC Never-Rust Semi-Permanent Warning Line System
SRC Never-Rust Semi-Permanent Warning Line System. This version of the Never-Rust warning line eliminates the orange stanchion and replaces it with an aluminum stanchion that is capable of supporting 100'™ of stainless cable and pennants. This durable system with stand up to the harshest elements while maintaining it'™s Never-Rust reputation. 30 lb recycled rubber base and aluminum construction will eliminate rust stains on roofs that metal systems can produce.
Rated 5 based on 1 product reviews
+ Photo Gallery

CAD Drawings for SRC Never-Rust Semi-Permanent Warning Line System
5 FOOT SRC360 MOBILE RAILING 400003A
download: view:
10 FOOT SRC360 ADJUSTABLE HIEGHT MID RAIL 400909A
download: view:
10 FOOT SRC360 MOBILE PARAPET RAILING 400852A
download: view:
10 FOOT SRC360 MOBILE RAILING 400009A
download: view:
2 FOOT SRC360 MOBILE FINISH RAIL 400266A
download: view:
2 FOOT SRC360 MOBILE RAILING 400000A
download: view:
3 FOOT SRC360 MOBILE FINISH RAIL 400265A
download: view:
3 FOOT SRC360 MOBILE RAILING 400001A
download: view:
3 5 FOOT SRC360 MOBILE ADJUSTABLE RAIL 400846A
download: view:
4 FOOT SRC360 MOBILE FINISH RAIL 400246A
download: view:
4 FOOT SRC360 MOBILE RAILING 400002A
download: view:
5 FOOT SRC360 MOBILE FINISH RAILING 400083A
download: view:
5 FOOT SRC360 MOBILE FINISH RAILING 400091A
download: view:
10 FOOT SRC360 MOBILE FINISH RAIL 400189A
download: view:
5 FOOT SRC360 PARAPET CORNER RAIL 400849A
download: view:
6 FOOT SRC360 MOBILE FINISH RAIL 400264A
download: view:
6 FOOT SRC360 MOBILE RAILING 400004A
download: view:
6 10 FOOT SRC360 MOBILE ADJUSTABLE RAIL 400155A
download: view:
7 FOOT SRC360 MOBILE FINISH RAIL 400240A
download: view:
7 FOOT SRC360 MOBILE RAILING 400006A
download: view:
7 5 FOOT SRC360 MOBILE FINISH RAIL 400263A
download: view:
7 5 FOOT SRC360 MOBILE RAILING 400005A
download: view:
8 FOOT SRC360 MOBILE FINISH RAIL 400137A
download: view:
8 FOOT SRC360 MOBILE RAILING 400007A
download: view:
9 FOOT SRC360 MOBILE FINISH RAIL 400245A
download: view:
9 FOOT SRC360 MOBILE RAILING 400008A
download: view:
5' PIT SAFETY RAIL
download: view:
10' FINISH SAFETY RAIL
download: view:
10' HIDE A RAIL
download: view:
10' MOBILE SAFETY RAIL
download: view:
10' PIT FINISH SAFETY RAIL
download: view:
10' PIT SAFETY RAIL
download: view:
2' FINISH SAFETY RAIL
download: view:
2' FLOOR MOUNTED SAFETY RAIL
download: view:
2' HIDE A RAIL
download: view:
2' MOBILE SAFETY RAIL
download: view:
2' PIT FINISH SAFETY RAIL
download: view:
2' PIT SAFETY RAIL
download: view:
3' FINISH SAFETY RAIL
download: view:
3' FLOOR MOUNTED SAFETY RAIL
download: view:
3' HIDE A RAIL
download: view:
3' MOBILE SAFETY RAIL
download: view:
3' PIT FINISH SAFETY RAIL
download: view:
3' PIT SAFETY RAIL
download: view:
4' FINISH SAFETY RAIL
download: view:
4' FLOOR MOUNTED SAFETY RAIL
download: view:
4' HIDE A RAIL
download: view:
4' MOBILE SAFETY RAIL
download: view:
4' PIT FINISH SAFETY RAIL
download: view:
4' PIT SAFETY RAIL
download: view:
5' MOBILE SAFETY RAIL
download: view:
5' FINISH SAFETY RAIL
download: view:
5' FLOOR MOUNTED SAFETY RAIL
download: view:
5' HIDE A RAIL
download: view:
5' MOBILE SAFETY RAIL
download: view:
5' PIT FINISH SAFETY RAIL
download: view:
10' FLOOR MOUNTED SAFETY RAIL
download: view:
6' FINISH SAFETY RAIL
download: view:
6' FLOOR MOUNTED SAFETY RAIL
download: view:
6' HIDE A RAIL
download: view:
6' MOBILE SAFETY RAIL
download: view:
6' PIT FINISH SAFETY RAIL
download: view:
6' PIT SAFETY RAIL
download: view:
7' FINISH SAFETY RAIL
download: view:
7' FLOOR MOUNTED SAFETY RAIL
download: view:
7' HIDE A RAIL
download: view:
7' MOBILE SAFEETY RAIL
download: view:
7' MOBILE SAFETY RAIL
download: view:
7' PIT FINISH SAFETY RAIL
download: view:
7' PIT SAFETY RAIL
download: view:
7.5' FINISH SAFETY RAIL
download: view:
7.5' HIDE A RAIL
download: view:
7.5' MOBILE SAFETY RAIL
download: view:
7.5' PIT FINISH SAFETY RAIL
download: view:
7.5' PIT SAFETY RAIL
download: view:
8' FINISH SAFETY RAIL
download: view:
8' FLOOR MOUNTED SAFETY RAIL
download: view:
8' HIDE A RAIL
download: view:
8' MOBILE SAFETY RAIL
download: view:
8' PIT FINISH SAFETY RAIL
download: view:
8' PIT SAFETY RAIL
download: view:
9' FINISH SAFETY RAIL
download: view:
9' FLOOR MOUNTED SAFETY RAIL
download: view:
9' HIDE A RAIL
download: view:
9' MOBILE SAFETY RAIL
download: view:
9' PIT FINISH SAFETY RAIL
download: view:
9' PIT SAFETY RAIL
download: view:
10 FOOT SRC360 MOBILE HIDE A RAIL 400120A
download: view:
2 FOOT SRC360 MOBILE HIDE A RAIL 400232A
download: view:
4 FOOT SRC360 MOBILE HIDE A RAIL 400092A
download: view:
5 FOOT SRC360 MOBILE HIDE A RAIL 400093A
download: view:
6 FOOT SRC360 MOBILE HIDE A RAIL 400230A
download: view:
9 FOOT SRC360 MOBILE HIDE A RAIL 400191A
download: view:
SRC360 MOBILE SELF CLOSING SWING GATE 3 FOOT 400696A
download: view:
SRC360 MOBILE SWING GATE 10 FOOT 400261A
download: view:
SRC360 MOBILE SWING GATE 3 FOOT 400387A
download: view:
SRC360 MOBILE SWING GATE 5 FOOT 400254A
download: view:
SRC360 MOBILE SWING GATE 8 FOOT 400609A
download: view:
ACCU FIT TRADITIONAL STANCHION CORNER 400756A
download: view:
ACCU FIT 10FT6INCH PIPE 420733A
download: view:
ACCU FIT ARCHITECTURAL STANCHION CORNER 400765A
download: view:
ACCU FIT ARCHITECTURAL STANCHION INTERMEDIATE 400760A
download: view:
ACCU FIT ARCHITECTURAL STANCHION START END 400764A
download: view:
ACCU FIT DESIGNER STANCHION 400766A
download: view:
ACCU FIT 21FT PIPE 420697A
download: view:
ACCU FIT TRADITIONAL STANCHION INTERMEDIATE 400754A
download: view:
ACCU FIT TRADITIONAL STANCHION START END 400755A
download: view:
CORRUGATED DECK PLATE 400751A
download: view:
R PANEL PLATE 400153A
download: view:
SRC360 MOBILE BASE PLATE 420068A
download: view:
STANDING SEAM PLATE 400341A
download: view:
PIT RAILING 2 FEET 400013A
download: view:
PIT FINISH RAILINGS 10 FOOT 400150A
download: view:
PIT FINISH RAILINGS 4 FOOT 400249A
download: view:
PIT FINISH RAILINGS 5 FOOT 400248A
download: view:
PIT FINISH RAILINGS 6 FOOT 400148A
download: view:
PIT FINISH RAILINGS 7 FOOT 400247A
download: view:
PIT FINISH RAILINGS 8 FOOT 400170A
download: view:
PIT FINISH RAILINGS 9 FOOT 400149A
download: view:
PIT RAILING 10 FEET 400025A
download: view:
PIT FINISH RAILINGS 2 FOOT 400250A
download: view:
PIT RAILING 3 FEET 400014A
download: view:
PIT RAILING 4 FEET 400018A
download: view:
PIT RAILING 5 FEET 400019A
download: view:
PIT RAILING 6 FEET 400020A
download: view:
PIT RAILING 7 12 FEET 400021A
download: view:
PIT RAILING 7 FEET 400022A
download: view:
PIT RAILING 8 FEET 400023A
download: view:
PIT RAILING 9 FEET 400024A
download: view:
SAFETY PIN FOR RAILINGS 100001A
download: view:
FACE MOUNT BRACKET DOUBLE 400016A
download: view:
FACE MOUNT BRACKET SINGLE 400036A
download: view:
FLOOR MOUNT BRACKET DOUBLE 400035A
download: view:
FLOOR MOUNT BRACKET SINGLE 400033A
download: view:
FLOOR MOUNT CORNER BRACKET SINGLE 400037A
download: view:
FLUSH MOUNT BRACKET DOUBLE 400028A
download: view:
FLUSH MOUNT BRACKET SINGLE 400055A
download: view:
FLOOR MOUNTED RAILINGS 4 FT 400425A
download: view:
ACCU FIT EXPRESSRAIL 12 FT STRAIGHT 400774A
download: view:
ACCU FIT EXPRESSRAIL KIT 6 X6 CORNER 400770A
download: view:
FLOOR MOUNTED RAILINGS 10 FT 400437A
download: view:
FLOOR MOUNTED RAILINGS 2 FT 400423A
download: view:
FLOOR MOUNTED RAILINGS 3 FT 400424A
download: view:
ACCU FIT EXPRESSRAIL KIT 6 STRAIGHT 400772A
download: view:
FLOOR MOUNTED RAILINGS 5 FT 400426A
download: view:
FLOOR MOUNTED RAILINGS 6 FT 400427A
download: view:
FLOOR MOUNTED RAILINGS 7 FT 400428A
download: view:
FLOOR MOUNTED RAILINGS 8 FT 400435A
download: view:
FLOOR MOUNTED RAILINGS 9 FT 400436A
download: view:
15 FOOT LADDERGUARD SYSTEM 400135A
download: view:
7 5 FOOT LADDERGUARD SYSTEM 400131A
download: view:
SRC HATCHGUARD 32X46 INCH 400171A
download: view:
SRC HATCHGUARD 35X100 INCH 400968A
download: view:
SRC HATCHGUARD 42X36 INCH 400147A
download: view:
SRC HATCHGUARD 42X42 INCH 400146A
download: view:
ENDURALINE ON CORRUGATED METAL ROOF 400750A
download: view:
ENDURALINE ON R PANEL METAL ROOF 400749A
download: view:
ENDURALINE ON STANDING SEAM METAL ROOF 16 18 INCH 400784A
download: view:
ENDURALINE ON STANDING SEAM METAL ROOF 24 INCH 400747A
download: view:
ENDURALINE WARNING LINE BASE POST 400060A
download: view:
ENDURALINE WARNING LINE FLAGS 400726A
download: view:
NEVER RUST WARNING LINE STANCHION BASE 400733A
download: view:
SRC X STANCHION WARNING LINE 400276A
download: view:
16 22 INCH SELF CLOSING GATE FLAT 400319A
download: view:
16 22 INCH SELF CLOSING GATE ROUND 400134A
download: view:
19 25 INCH SELF CLOSING GATE FLAT 400229A
download: view:
23 29 INCH SELF CLOSING GATE ROUND 400313A
download: view:
26 32 INCH SELF CLOSING GATE FLAT 400316A
download: view:
30 36 INCH SELF CLOSING GATE FLAT 400080A
download: view:
33 39 INCH SELF CLOSING GATE FLAT 400226A
download: view:
ROLLER DOCK GATE 10 FOOT 400768A
download: view:
ROLLER DOCK GATE 12 FOOT 400595A
download: view:
ROLLER DOCK GATE 5 FOOT 400525A
download: view:
ROLLER DOCK GATE 6 FOOT 400788A
download: view:
ROLLER DOCK GATE 9 FOOT 400590A
download: view:
MOBILE IN PLANT SWING GATE 10 FT 400841A
download: view:
MOBILE IN PLANT SWING GATE 3 FT 400795A
download: view:
MOBILE IN PLANT SWING GATE 5 FT 400798A
download: view:
CANTILEVER GATE 10 SINGLE 400785A
download: view:
CANTILEVER GATE 10 SPLIT 400589A
download: view:
CANTILEVER GATE 12 SINGLE 400786A
download: view:
CANTILEVER GATE 12 SPLIT 400630A
download: view:
CANTILEVER GATE 18 SPLIT 400781A
download: view:
CANTILEVER GATE 6 SINGLE 400783A
download: view:
CANTILEVER GATE 8 SINGLE 400784A
download: view:
CANTILEVER GATE 8 SPLIT 400629A
download: view:
SRC FLUSH MOUNTED ROOF SCREEN
download: view:
SRC SKYLIGHT CLAMP ON SCREEN
download: view:
SRC SKYLIGHT GUARDS SPECIFY SIZE
download: view:
SRC SKYVIEW BARRIER SPECIFY SIZE
download: view:
CAGED FLAT LADDER SPECIFY HEIGHT
download: view:
CROSS OVER LADDER CUSTOM SIZE
download: view:
SHIPS LADDER SPECIFY HEIGHT
download: view:
TUBULAR LADDER EXTENSION 400459A
download: view:
TUBULAR LADDER SPECIFY HEIGHT 400445A
download: view:
Specifications for SRC Never-Rust Semi-Permanent Warning Line System
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for SRC Never-Rust Semi-Permanent Warning Line System
BusinessApplication
Building Construction Specifications
 
Catalogs for SRC Never-Rust Semi-Permanent Warning Line System
Videos for SRC Never-Rust Semi-Permanent Warning Line System
Safety Rail Company video of Safety Rail Company's simple solutions for fall protection
2014-03-10
(Safety Rail Company) request for information
Safety Rail Company video of Rooftop Fall Protection SpecWizard from Safety Rail Company
2015-02-13
(Safety Rail Company) request for information