Rated 5 based on 1 product reviews
CEMCO

Steel Framing and Metal Lath Systems

CONTACT INFO
13191 Crossroads Pkwy. N. Suite 325
City of Industry, CA 91746
Toll Free: 800-775-2362
Phone: 626-369-3564
Request for information CEMCO Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
CEMCO > PRODUCT > Sure-Span® Floor Joist System

Sure-Span® is a revolutionary floor joist system specifically developed by CEMCO for both commercial and residential construction projects. The trapezoidal punch-outs enable several trades, such as plumbing, HVAC, technology, and electrical to take advantage of access route for various services while sturdy, long floor spans are maintained. Sure-Span® SSCJ joists are produced in depths ranging from 7 1/4 inches up to 14 inches.The corresponding SSTT Rim Tracks are produced with pre-spaced tabs at 12, 16, or 24 inch on-center configurations for ease of installation. All Sure-Span® components are manufactured from the same high-quality mill certified hot-dipped galvanized steel in G-60 and G-90.

- Hide Gallery
Sure-Span® Floor Joist System

Catalogs for Sure-Span® Floor Joist System
Videos for Sure-Span® Floor Joist System
CEMCO video of Sound Gasket
2021-04-23T00:00:00+00:00Z
(CEMCO) request for information
CEMCO video of ShaftWall Assemblies
2021-04-23T00:00:00+00:00Z
(CEMCO) request for information
CEMCO video of HOTROD
2021-04-23T00:00:00+00:00Z
(CEMCO) request for information
CEMCO video of Fire Gasket
2021-04-23T00:00:00+00:00Z
(CEMCO) request for information
CEMCO video of RBR Strap
2021-04-23T00:00:00+00:00Z
(CEMCO) request for information
CEMCO video of Flute Shield
2021-04-23T00:00:00+00:00Z
(CEMCO) request for information
CEMCO video of HOTROD XL
2021-04-23T00:00:00+00:00Z
(CEMCO) request for information
CEMCO video of Fire Bead
2021-04-23T00:00:00+00:00Z
(CEMCO) request for information
CEMCO video of 093X Control Joint
2021-04-23T00:00:00+00:00Z
(CEMCO) request for information