Rated 5 based on 1 product reviews
Custom Building Products

Stone Installation Products

CONTACT INFO
10400 Pioneer Blvd. Suite 3
Santa Fe Springs, CA 90670
Toll Free: 800-282-8786
Phone:
Continuing Education Logo
Request for information Custom Building Products Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Custom Building Products > PRODUCT > CustomTech Flooring Prep

Designed for your floors.
CustomTech - the industry's leading collection of technologically-superior, easy-to-use, professional grade subfloor preparation products designed for all types of floor coverings.

 

Tech Patch MP is a fast setting, calcium aluminate compound that provides a smooth finish on interior subfloors prior to the installation of a wide variety of floor coverings. Mix with water only to patch, level or skim coat concrete, OSB and plywood up to 1/2″ (12 mm) thick per application. Install floor coverings in as little as 30 – 90 minutes.

- Hide Gallery
CustomTech Flooring Prep

CustomTech Flooring Prep  

1

Specifications for CustomTech Flooring Prep
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Catalogs for CustomTech Flooring Prep
Videos for CustomTech Flooring Prep
Custom Building Products video of Don’t Crack Up: Protect Tile with a Crack Isolation Membrane
2021-09-03T00:00:00+00:00Z
(Custom Building Products) request for information
Custom Building Products video of Grout Solutions from Custom Building Products: Right Grout. Right Color. For Any Job.
2021-09-03T00:00:00+00:00Z
(Custom Building Products) request for information
Custom Building Products video of Rapid-Setting Tile Installation: An Airport Case Study
2021-09-03T00:00:00+00:00Z
(Custom Building Products) request for information
Custom Building Products video of Tile Setting Materials and Accessories SpecWizard from Custom® Building Products
2015-02-06T00:00:00+00:00Z
(Custom Building Products) request for information
Custom Building Products video of Top 5 Tips: Writing Successful Tile Installation Specifications
2021-09-03T00:00:00+00:00Z
(Custom Building Products) request for information
Custom Building Products video of Why Custom Building Products is Tile Installation Industry Leader
2021-09-03T00:00:00+00:00Z
(Custom Building Products) request for information