Rated 5 based on 1 product reviews
AEROTURN

Security Access Control Equipment Turnstiles | Accessories | Services

CONTACT INFO
115 Hurley Rd.
Oxford, CT 06478
Phone: 203-262-8309
Request for information AEROTURN Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
Datasheets
press releases
building construction projects
SOCIAL
AEROTURN > PRODUCT > X-Wing Turnstile

Bidirectional Locking Security Access Gate

Lower your cost of ownership with Aeroturn XWing, our 5-year, Zero Maintenance access gate factory tested to 10 million+ cycles, offering high-performance protection in a compact package.

XWing turnstiles are used in government facilities, banks, corporate headquarters, law enforcement, universities and utilities.

Features & Benefits:

  • Superior No-Wear Geometric Locking (enter/exit) provides locking strength that exceeds structural limit of tempered glass panel

  • Secure single pedestrian access gate with anti-tailgating optical detection

  • Designed for virtually any situation, unidirectional at 50 passages/minute or bidirectional by program, glass heights up to 60" (1,524 mm)

  • Low energy consumption, 24 W (operating), 10 W (idle)

  • Small footprint, quiet operation, can be installed in hallways without disturbing occupants

  • Durable and attractive 20-year design includes extreme environment detectors

  • Wheelchair accessible with lane safety

- Hide Gallery
X-Wing Turnstile

X-Wing Turnstile  

1

Revit BIM Files for X-Wing Turnstile

Pedestrian Control: Portal Turnstile: 64 SQ PORT SST

Pedestrian Control: Portal Turnstile: 64 SQ PORT SST Sq Ended

Pedestrian Control: X Wing Turnstile: 58 PR 2 PGM SST

CAD Drawings for X-Wing Turnstile
X-Wing - 101 ORD NE 070319A
download: view:
X-Wing - 14th and Penn Entry
download: view:
X-Wing - 2 Lane West Vestibule
download: view:
X-Wing - 200 ORD WE 070319A
download: view:
X-Wing - 4 Lane
download: view:
X-Wing - First Floor Employee Entrance
download: view:
X-Wing - JCI FEMA ATL 101619A
download: view:
X-Wing - Main Hall Entry
download: view:
X-Wing - North Entry
download: view:
X-Wing - South Entry
download: view:
Specifications for X-Wing Turnstile
11 14 13.19
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for X-Wing Turnstile
Videos for X-Wing Turnstile
AEROTURN video of STANDALONE XWing Video Sequence
2023-06-06T00:00:00+00:00Z
(AEROTURN) request for information