Rated 5 based on 1 product reviews
Key-Link Fencing & Railing and Superior Plastic Products

Railing and Fencing Products

CONTACT INFO
260 Jalyn Dr.
New Holland, PA 17557
Toll Free: 800-633-7093
Phone:
Continuing Education Logo
Request for information Key-Link Fencing & Railing and Superior Plastic Products Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

The New England picket fence (and all of our fences) can be customized. With four styles of fence, three styles of pickets, and multiple heights and colors, there are numerous ways to design a vinyl picket fence to your needs and tastes. The New England offers the unique square picket routed through both rails.

  • 1 1/2" square picket

  • Comes in 36" or 48" heights

  • 6' or 8' section widths

  • 2" x 4" routed top rail

  • 2" x 6" routed bottom rail

  • Pickets can be straight or concave


The New England picket fence is available white, almond, and clay.


Request More Information: Click Here

- Hide Gallery
New England Picket Fence

New England Picket Fence  

1

Specifications for New England Picket Fence
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for New England Picket Fence
Videos for New England Picket Fence
Key-Link Fencing & Railing and Superior Plastic Products video of Key Link Fencing & Railing Bio Video
2018-07-25T00:00:00+00:00Z
(Key-Link Fencing & Railing and Superior Plastic Products) request for information
Key-Link Fencing & Railing and Superior Plastic Products video of Superior Plastic Product Vinyl Railing Installation video
2018-07-25T00:00:00+00:00Z
(Key-Link Fencing & Railing and Superior Plastic Products) request for information
Key-Link Fencing & Railing and Superior Plastic Products video of Key-Link Fencing & Railing Aluminum Fence Assembly Video
2018-07-25T00:00:00+00:00Z
(Key-Link Fencing & Railing and Superior Plastic Products) request for information
Key-Link Fencing & Railing and Superior Plastic Products video of Key- Link Fencing & Railing Aluminum Railing Installation Video
2018-07-25T00:00:00+00:00Z
(Key-Link Fencing & Railing and Superior Plastic Products) request for information
Key-Link Fencing & Railing and Superior Plastic Products video of Chesapeake Series Railing Installation
2021-12-16T00:00:00+00:00Z
(Key-Link Fencing & Railing and Superior Plastic Products) request for information
Key-Link Fencing & Railing and Superior Plastic Products video of Installing Key-Link Horizontal Cable
2021-07-12T00:00:00+00:00Z
(Key-Link Fencing & Railing and Superior Plastic Products) request for information
Key-Link Fencing & Railing and Superior Plastic Products video of Key Link Chesapeake Series Railing Installation
2021-07-12T00:00:00+00:00Z
(Key-Link Fencing & Railing and Superior Plastic Products) request for information
Key-Link Fencing & Railing and Superior Plastic Products video of Key Link Fascia Mount Installation
2021-07-12T00:00:00+00:00Z
(Key-Link Fencing & Railing and Superior Plastic Products) request for information
Key-Link Fencing & Railing and Superior Plastic Products video of Key-Link Pro Tips
2021-07-12T00:00:00+00:00Z
(Key-Link Fencing & Railing and Superior Plastic Products) request for information
Key-Link Fencing & Railing and Superior Plastic Products video of Planning Your Key-Link Horizontal Cable Rail Installation
2021-07-12T00:00:00+00:00Z
(Key-Link Fencing & Railing and Superior Plastic Products) request for information