SAFTIFIRST
SAFTIFIRST
USA-Made Fire-Rated Glass & Framing
CONTACT INFO
100 N. Hill Dr. Suite 12
Brisbane, CA 94005
Toll Free: 888-653-3333
Phone: 415-822-4222
Continuing Education Logo
Request for information SAFTIFIRST Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
LEED data
press releases
building construction projects
SOCIAL
SAFTIFIRST > PRODUCT > GPX Fire Floor System

Features

  • Largest tested and listed individual glass panel sizes to maximize the amount of daylight penetrating between floors while meeting fire rated requirements.
  • Maximum individual panel area of 7,017.3 sq. in. (82-3/8" x 85-3/16") fully supported and 4,763.9 sq. in. (67-7/8" x 70-3/16") butt-glazed for one-hour floor assemblies.
  • Maximum individual panel area of 5,889.6 sq. in. fully supported and 3,700.8 sq. in. butt-glazed (both with a maximum dimension of 78" height or width) for two-hour floor assemblies.
  • Single glass unit comprised of custom SuperLite II-XL combined with a tempered laminated walking surface and a structural steel framing grid. Both the glass unit and structural steel framing grid are manufactured and provided by SAFTIFIRST.
  • Designed with a sealed airspace between the fire rated glass and walkable surface to eliminate condensation issues.
  • Meets ASTM E-119/UL 263/ULC-S101 and blocks smoke, flames and radiant heat up to two hours.
  • Available with a durable, non-slip walking surface with loads up to 100 psf.
  • Modular system with a top-loaded design for easy installation.
  • Can be used in interior and exterior applications.
  • Available in multiple frame finishes and glass make-ups.


Rated 5 based on 1 product reviews
+ Photo Gallery

Catalogs for GPX Fire Floor System
Videos for GPX Fire Floor System
SAFTIFIRST video of SAFTI FIRST Company Overview
2018-03-23
(SAFTIFIRST) request for information
SAFTIFIRST video of What's Fire Rated Glass?
2015-05-21
(SAFTIFIRST) request for information
SAFTIFIRST video of SAFTI FIRST Fire Rated Glass Products
2015-05-21
(SAFTIFIRST) request for information
SAFTIFIRST video of GPX Video V2
2015-05-21
(SAFTIFIRST) request for information
SAFTIFIRST video of Specialty Tempered Glass Impact Test
2015-05-21
(SAFTIFIRST) request for information
SAFTIFIRST video of Wired Glass Impact Test
2015-05-21
(SAFTIFIRST) request for information
SAFTIFIRST video of CBS News Report: The Dangers of Wired Glass
2015-05-21
(SAFTIFIRST) request for information