SAFTIFIRST
SAFTIFIRST
USA-Made Fire-Rated Glass & Framing
CONTACT INFO
100 N. Hill Dr. Suite 12
Brisbane, CA 94005
Toll Free: 888-653-3333
Phone: 415-822-4222
Continuing Education Logo
Request for information SAFTIFIRST Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
LEED data
press releases
building construction projects
SOCIAL
SAFTIFIRST > PRODUCT > 60 Minute Fire Resistive Multilaminate Glazing - SuperLite II-XLM 60

Features

  • Fire resistive multilamintate glazing offering maximum fire and safety with hose stream for 60 minute wall and door applications.
  • Meets ASTM E-119 for full radiant heat protection and CPSC Cat. II (400 ft. lbs.) impact safety requirements.
  • Can be used in interior and exterior applications, including clear butt-glazed walls for maximum vision and transparency.
  • Optically clear glazing without wires or tints.
  • Available in custom architectural make-ups including energy-saving insulated units, decorative, security and more.
  • Can be easily incorporated in GPX Architectural Series Framing, GPX SNAPCAP or GPX Builders Series Temperature Rise Framing for a complete fire rated assembly.
  • 5 year manufacturer's warranty.
  • Fabricated in the U.S.A. for fast lead times.Fire resistive multilamintate glazing offering maximum fire and safety with hose stream for 60 minute wall and door applications.
  • Meets ASTM E-119 for full radiant heat protection and CPSC Cat. II (400 ft. lbs.) impact safety requirements.
  • Can be used in interior and exterior applications, including clear butt-glazed walls for maximum vision and transparency.
  • Optically clear glazing without wires or tints.
  • Available in custom architectural make-ups including energy-saving insulated units, decorative, security and more.
  • Can be easily incorporated in GPX Architectural Series Framing, GPX SNAPCAP or GPX Builders Series Temperature Rise Framing for a complete fire rated assembly.
  • 5 year manufacturer's warranty.
  • Fabricated in the U.S.A. for fast lead times.


Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for 60 Minute Fire Resistive Multilaminate Glazing - SuperLite II-XLM 60

Doors: Swing: GPX Builder FP Pair 20 45

Doors: Swing: GPX Architectural Pair 20

Doors: Swing: GPX Architectural Single 20

Doors: Swing: GPX Architectural Single 60 90

Doors: Swing: GPX Ballistic Pair 60 90

Doors: Swing: GPX Ballistic Single 60 90

Doors: Swing: GPX Architectural Pair 60 90

Doors: Swing: GPX Builder FP Single 20 45

Doors: Swing: GPX Builder TR Pair 60 90

Doors: Swing: GPX Builder TR Single 60 90

Doors: Swing: GPX Hurricane Pair 60 90

Doors: Swing: GPX Hurricane Single 60 90

Framed Openings and Walls: GPX IIXLM IILXB

Catalogs for 60 Minute Fire Resistive Multilaminate Glazing - SuperLite II-XLM 60
Videos for 60 Minute Fire Resistive Multilaminate Glazing - SuperLite II-XLM 60
SAFTIFIRST video of SAFTI FIRST Company Overview
2018-03-23
(SAFTIFIRST) request for information
SAFTIFIRST video of What's Fire Rated Glass?
2015-05-21
(SAFTIFIRST) request for information
SAFTIFIRST video of SAFTI FIRST Fire Rated Glass Products
2015-05-21
(SAFTIFIRST) request for information
SAFTIFIRST video of GPX Video V2
2015-05-21
(SAFTIFIRST) request for information
SAFTIFIRST video of Specialty Tempered Glass Impact Test
2015-05-21
(SAFTIFIRST) request for information
SAFTIFIRST video of Wired Glass Impact Test
2015-05-21
(SAFTIFIRST) request for information
SAFTIFIRST video of CBS News Report: The Dangers of Wired Glass
2015-05-21
(SAFTIFIRST) request for information