Rated 5 based on 1 product reviews
Safe-T-Nose

Photoluminous Egress Path Marking System

CONTACT INFO
1640 Salem Industrial Dr. N.E. P. O. Box 9397
Salem, OR 97305
Toll Free: 855-723-6673
Phone: 503-362-3554
Request for information Safe-T-Nose Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Safe-T-Nose > PRODUCT > Surface Mount Nosings (STNR)

Low Profile 2" Wide Anodized Aluminum Nosing Made Replaceable 1" Patented Photo-Glo® or Traction Strip.

 

Safe-T-Nose Surface Mount Nosings Are Designed For; Hotels, Assisted LivingFacilities, Student Housing, Bleachers, Auditoriums, Etc.

  • Photo-Glo® is our patented, premium 1" wide photoluminescent marking for stair nosing, handrail and perimeter markings.
  • Cutting edge phosphorescent technology, with a 25-year warranty.
  • Photoluminescence is embedded into the same industrial polymer used in golf balls.
  • Activated by natural or artificial light.
  • Surpasses UL 1994 and ASTM E2072 glow requirements.
  • Unlimited recharging of the photoluminescent strip.

 

Radial Leading Edge™ Improves slip resistance.

  • Delineates each step in bright light and increases safety for emergency egress in low light.

 

Options:

  • Choose: clear anodized aluminum, safety yellow or black powder coated.
  • Choose: 1" Photo-Glo®, acrylic photoluminescent strip, safety yellow or black grit tape.

 

Code Compliant - All 50 States.

  • UL 1994, IBC, IFC, NFPA 101, ASTM E2072 & ASTM E2073

 

Non-Flammable, Non-Radioactive, Non-Toxic
 


 

Request A Sample
 

- Hide Gallery
Surface Mount Nosings (STNR)

Specifications for Surface Mount Nosings (STNR)
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Surface Mount Nosings (STNR)
Videos for Surface Mount Nosings (STNR)
Safe-T-Nose video of Glow In The Dark Safe-T-Nose Fire Fighter Test
2017-05-01T00:00:00+00:00Z
(Safe-T-Nose) request for information
Safe-T-Nose video of Photoluminescent Industrial Plastic Handrail Strip (STNH) Install
2020-05-11T00:00:00+00:00Z
(Safe-T-Nose) request for information
Safe-T-Nose video of STNP Pour-in-Place Stair Nosing Overview and Installation | Safe-T-Nose
2020-05-11T00:00:00+00:00Z
(Safe-T-Nose) request for information
Safe-T-Nose video of STNR Surface Mount Nosing Installation & Overview | Safe-T-Nose
2020-06-02T00:00:00+00:00Z
(Safe-T-Nose) request for information