Rated 5 based on 1 product reviews
Safe-T-Nose

Photoluminous Egress Path Marking System

CONTACT INFO
1640 Salem Industrial Dr. N.E. P. O. Box 9397
Salem, OR 97305
Toll Free: 855-723-6673
Phone: 503-362-3554
Request for information Safe-T-Nose Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Safe-T-Nose > PRODUCT > Cast In Place Nosing (STNC)

Four Piece Design; 2" Non-Conductive PVC Isolator, replaceable Anodized Nosing, Replaceable 1" Photo-Glo Strip. Patented Construction Cover Included.

 

Safe-T-Nose Cast-In-Place Nosings are ideal for any application that allows nosing to be cast-in newly poured concrete.

  • Provides visually contrasting color to the top of the tread
  • Isolator available in safety yellow, black and grey
  • Includes Patented Construction Cover
  • Keeps nosing new until removed.
  • Only nosing in the industry with a construction cover.
  • Avoids protective tape installation, removal and clean-up.
  • Construction cover simply snaps off and is recycled

 

Photo-Glo® is our patented, premium 1" wide photoluminescent marking for stair nosing, handrail and perimeter markings.

  • Cutting edge phosphorescent technology, with a 25-year warranty.
  • Photoluminescence is embedded into the same industrial polymer used in golf balls.
  • Activated by natural or artificial light.
  • Surpasses UL 1994 and ASTM E2072 glow requirements.
  • Unlimited recharging of the photoluminescent strip.

 

Radial Leading Edge™ Improves slip resistance.

  • Delineates each step in bright light and increases safety for emergency.

 

Options:

  • Choose: safety yellow, black or grey isolator color.
  • Choose: clear anodized aluminum, safety yellow or black powder coated.
  • Choose: 1" Photo-Glo®, safety yellow or black grit tape.

 

Code Compliant - All 50 States.

  • UL 1994, IBC, IFC, NFPA 101, ASTM E2072 & ASTM E2073

 

Non-Flammable, Non-Radioactive, Non-Toxic
 


 

Request A Sample

- Hide Gallery
Cast In Place Nosing (STNC)

Specifications for Cast In Place Nosing (STNC)
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Cast In Place Nosing (STNC)