Rated 5 based on 1 product reviews
Renin

Closet Doors, Barn Doors and Hardware

CONTACT INFO
110 Walker Dr.
Brampton, ON, Canada L6T 4H6
Phone: 905-791-7930
Request for information Renin Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
SOCIAL
Renin > PRODUCT > Barn Door Hardware Kits: Spectrum Top of Door Strap
  • Kits include hangers, track, dampers and hanging hardware for one barn door weighing up to 250 lbs
  • Track available in 78 3/4˝ x 1 9/16˝ x 1/4˝ or 96˝ x 1 9/16˝ x 1/4˝
  • Acetal wheels with full metal sealed ball bearings ensures a smooth and quiet glide action
  • Left and right track stops include dampers to minimize door slamming and rattling
  • Suitable for barn doors 1 3/8˝ and 1 3/4˝ thick
  • Hanger measures 11 3/8˝ x 2 3/4˝ x 2 7/16˝
  • Handle sold separately


- Hide Gallery
Barn Door Hardware Kits:  Spectrum Top of Door Strap

Revit BIM Files for Barn Door Hardware Kits: Spectrum Top of Door Strap

Barn Doors: Metal Works

Barn Doors: Authentic

Barn Doors: Dunmore

Barn Doors: Duplex

Barn Doors: Gladstone

Barn Doors: Hall

Barn Doors: Herringbone

Barn Doors: Maisy

Barn Doors: Cube

Barn Doors: Pavilion

Barn Doors: Sagrada

Barn Doors: Salinas

Barn Doors: Stone

Barn Doors: Stone Easy Glide

Barn Doors: Sussex

Barn Doors: Terra

Catalogs for Barn Door Hardware Kits: Spectrum Top of Door Strap
Videos for Barn Door Hardware Kits: Spectrum Top of Door Strap
Renin video of This is Renin
2021-01-04T00:00:00+00:00Z
(Renin) request for information
Renin video of How to Install Renin's Barn Door Hardware into Concrete Walls
2021-01-05T00:00:00+00:00Z
(Renin) request for information
Renin video of How to Install Renin's Barn Door Hardware into Concrete Walls
2018-04-04T00:00:00+00:00Z
(Renin) request for information
Renin video of Renin Corporate Video
2018-04-04T00:00:00+00:00Z
(Renin) request for information