Miele Professional
Miele Professional
CONTACT INFO
9 Independence Way
Princeton, NJ 08540
Toll Free: 866-781-5053
Phone: 609-419-9898
Continuing Education Logo
Request for information Miele Professional Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Miele Professional > PRODUCT > Large Commercial Washers Electrically Heated (25 " 45lbs)

PW 413 Performance - 30lb

 

PW 418 Performance - 45lb

 

  • The Benchmark Machines - Performance Line
  • Octoblue with Stainless steel control panel
  • Drum Speeds from 950 - 1025
  • Profitronic D Controller with 12 pre-set programs is perfect for multiple user environments.
  • Completely redesigned suds container with an oval cross-section reduces water use in wash and rinse cycles.
  • Simple controls and five quick access buttons for most used programs

 

PW 413 / PW 418 - Operating and installation instructions Commercial Washing Machine

PW 413 / PW 418 - Installation Plan Commercial Washing Machine

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Large Commercial Washers Electrically Heated (25 " 45lbs)

Commercial Washers: PW 413

Commercial Washers: PW 418

CAD Drawings for Large Commercial Washers Electrically Heated (25 " 45lbs)
PW 413
download: view:
PW 418
download: view:
Specifications for Large Commercial Washers Electrically Heated (25 " 45lbs)
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Videos for Large Commercial Washers Electrically Heated (25 " 45lbs)
Miele Professional video of New Professional Dishwashers | Miele Professional
2015-12-15
(Miele Professional) request for information
Miele Professional video of Miele Professional Laundry Care Technology
2012-07-17
(Miele Professional) request for information
Miele Professional video of Miele Professional Laundry for Veterinary Practices
2014-07-28
(Miele Professional) request for information
Miele Professional video of Miele Professional Labwashers Offer the Total Solution
2014-07-28
(Miele Professional) request for information
Miele Professional video of Burris Construction Success Story | Revolutionary H2O Dryer
2015-05-18
(Miele Professional) request for information
Miele Professional video of Flex Series Undercounter Glassware Washer Accessories | Miele Professional
2016-03-01
(Miele Professional) request for information
Miele Professional video of Flex Series Undercounter Glassware Washers | Miele Professional
2016-03-01
(Miele Professional) request for information
Miele Professional video of PLW 86 Series
2021-02-18
(Miele Professional) request for information
Miele Professional video of SpecWizard Video for Miele Professional Commercial Laundry Equipment
2018-04-10
(Miele Professional) request for information