Miele Professional
Miele Professional
CONTACT INFO
9 Independence Way
Princeton, NJ 08540
Toll Free: 866-781-5053
Phone: 609-419-9898
Continuing Education Logo
Request for information Miele Professional Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Miele Professional > PRODUCT > Large Commercial Washers Electrically Heated (25 " 45lbs)

PW 811 Performance Plus - 25lb

 

PW 814 Performance Plus - 35lb (Steam Heated available)

 

PW 818 Performance Plus - 45lb (Steam Heated available)

 

  • The Benchmark Machines - Performance Plus
  • Drum Speeds from 1075 - 1150
  • High 460 g factor results in very low residual moisture levels, leading to shorter drying times and lower electrical consumption.
  • Profitronic M Controller with 90 standard programs, including hospitality and health care specific applications. Freely programmable with 199 program slots for special applications.
  • EcoSpeed wash rhythm: the new drum rotates at various speeds for rinsing, wetting, drenching and compression. This improves wash performance, maximizes efficiency and provides shorter cycle times

 

PW 811 /  PW 814 / PW 818 - Operating and installation instructions Commercial Washing Machine

PW 811 /  PW 814 / PW 818 - Installation plan Commercial Washing Machine

 

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Large Commercial Washers Electrically Heated (25 " 45lbs)

Commercial Washers: PW 811

Commercial Washers: PW 814

Commercial Washers: PW 818

CAD Drawings for Large Commercial Washers Electrically Heated (25 " 45lbs)
PW 811
download: view:
PW 814
download: view:
PW 818
download: view:
Specifications for Large Commercial Washers Electrically Heated (25 " 45lbs)
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Videos for Large Commercial Washers Electrically Heated (25 " 45lbs)
Miele Professional video of New Professional Dishwashers | Miele Professional
2015-12-15
(Miele Professional) request for information
Miele Professional video of Miele Professional Laundry Care Technology
2012-07-17
(Miele Professional) request for information
Miele Professional video of Miele Professional Laundry for Veterinary Practices
2014-07-28
(Miele Professional) request for information
Miele Professional video of Miele Professional Labwashers Offer the Total Solution
2014-07-28
(Miele Professional) request for information
Miele Professional video of Burris Construction Success Story | Revolutionary H2O Dryer
2015-05-18
(Miele Professional) request for information
Miele Professional video of Flex Series Undercounter Glassware Washer Accessories | Miele Professional
2016-03-01
(Miele Professional) request for information
Miele Professional video of Flex Series Undercounter Glassware Washers | Miele Professional
2016-03-01
(Miele Professional) request for information
Miele Professional video of PLW 86 Series
2021-02-18
(Miele Professional) request for information
Miele Professional video of SpecWizard Video for Miele Professional Commercial Laundry Equipment
2018-04-10
(Miele Professional) request for information