X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Window Coverings
CONTACT INFO
7753 N.W. 79th Place
Medley
, FL
33166
Toll Free:
800-356-8837
Phone:
305-593-9494
http://vertilux.com
http://www.specvertilux.com
Request for information
VERTILUX Ltd.
Contact Us / RFI
CONTENT
SOCIAL
VERTILUX Ltd.
>
PRODUCT
>
Roman Shades Systems
Roman Shades Systems
Workroom System
Toxa System
Skorpio System
- Hide Gallery
CAD
Specs
Specwizards
Catalogs
Videos
CAD Drawings for Roman Shades Systems
Tubes for Roller Shades (Aluminum & Galvanized)
download:
DWG
view:
PDF
Soffit for Roller Shades
download:
DWG
view:
PDF
CASSETTE 100 - Flat
download:
DWG
view:
PDF
CASSETTE 100 - Round
download:
DWG
view:
PDF
CASSETTE 120 - Flat
download:
DWG
view:
PDF
CASSETTE 120 - Round
download:
DWG
view:
PDF
CASSETTE 130 - Manual - Single Shade
download:
DWG
view:
PDF
CASSETTE 130 - Manual - Dual Shade
download:
DWG
view:
PDF
CASSETTE 130 - Motorized - Single Shade
download:
DWG
view:
PDF
CASSETTE 130 - Motorized - Dual Shades
download:
DWG
view:
PDF
V12 SYSTEM
download:
DWG
view:
PDF
V12 SYSTEM - 38 mm
download:
DWG
view:
PDF
FIT Chainless
download:
DWG
view:
PDF
FIT Neolux
download:
DWG
view:
PDF
FIT OM
download:
DWG
view:
PDF
FIT Standard
download:
DWG
view:
PDF
AXIO - Manual System
download:
DWG
view:
PDF
AXIO - Manual Guided System
download:
DWG
view:
PDF
AXIO - Motorized System
download:
DWG
view:
PDF
AXIO - Motorized Guided System
download:
DWG
view:
PDF
0 154 DC V10XX
download:
DWG
view:
PDF
0 154 DC V11XX
download:
DWG
view:
PDF
0 154 DC V15XX
download:
DWG
view:
PDF
0 154 DC V17XX
download:
DWG
view:
PDF
0 154 DC V20XX
download:
DWG
view:
PDF
0 154 DC V30XX
download:
DWG
view:
PDF
0 155 DC V10XX
download:
DWG
view:
PDF
0 155 DC V11XX
download:
DWG
view:
PDF
0 155 DC V15XX
download:
DWG
view:
PDF
0 155 DC V17XX
download:
DWG
view:
PDF
0 155 DC V20XX
download:
DWG
view:
PDF
0 155 DC V30XX
download:
DWG
view:
PDF
0 154 CL V10XX
download:
DWG
view:
PDF
0 154 CL V11XX
download:
DWG
view:
PDF
0 154 CL V15XX
download:
DWG
view:
PDF
0 154 CL V17XX
download:
DWG
view:
PDF
0 154 CL V20XX
download:
DWG
view:
PDF
0 154 CL V30XX
download:
DWG
view:
PDF
0 155 CL V10XX
download:
DWG
view:
PDF
0 155 CL V11XX
download:
DWG
view:
PDF
0 155 CL V15XX
download:
DWG
view:
PDF
0 155 CL V17XX
download:
DWG
view:
PDF
0 155 CL V20XX
download:
DWG
view:
PDF
0 155 CL V30XX
download:
DWG
view:
PDF
EURO SMALL BRACKET SYSTEM
download:
DWG
view:
PDF
EURO MEDIUM BRACKET SYSTEM
download:
DWG
view:
PDF
EURO LARGE BRACKET SYSTEM
download:
DWG
view:
PDF
EURO DUAL SMALL BRACKET SYSTEM CEILING MOUNT
download:
DWG
view:
PDF
EURO DUAL SMALL BRACKET SYSTEM WALL MOUNT
download:
DWG
view:
PDF
EURO DUAL LARGE BRACKET SYSTEM CEILING MOUNT
download:
DWG
view:
PDF
EURO DUAL LARGE BRACKET SYSTEM WALL MOUNT
download:
DWG
view:
PDF
2 Shades Manual Operation
download:
DWG
view:
PDF
2 Shades Motorized Operation
download:
DWG
view:
PDF
Single Shade Manual Operation
download:
DWG
view:
PDF
Single Shade Motorized Operation
download:
DWG
view:
PDF
Manual Operation (Contract Clutch)
download:
DWG
view:
PDF
Motorized Operation
download:
DWG
view:
PDF
3 Inch Flat Fascia
download:
DWG
view:
PDF
4 Inch Flat Fascia
download:
DWG
view:
PDF
3 Inch Round Fascia
download:
DWG
view:
PDF
Q-BOX 85
download:
DWG
view:
PDF
Zip Cassette - for Architects
download:
DWG
view:
PDF
Z-BOX System
download:
DWG
view:
PDF
MATRIX SYSTEM - Motor Operation
download:
DWG
view:
PDF
MATRIX SYSTEM - Chain and Cord Operation
download:
DWG
view:
PDF
MATRIX SYSTEM - Motor Operation with Valance
download:
DWG
view:
PDF
MATRIX SYSTEM - Wand Operation
download:
DWG
view:
PDF
DUNES system - Cordchain Operation
download:
DWG
view:
PDF
DUNES system - Motor Operation
download:
DWG
view:
PDF
DUNES system - Wand Operation
download:
DWG
view:
PDF
LUMINUX system - Cordchain Operation
download:
DWG
view:
PDF
LUMINUX system - Motor Operation
download:
DWG
view:
PDF
LUMINUX system - Wand Operation
download:
DWG
view:
PDF
Bottom Rail for NEOLUX
download:
DWG
view:
PDF
Bottom Rail for ROLLER SHADES
download:
DWG
view:
PDF
Side Channels
download:
DWG
view:
PDF
Rails for Cellular and Pleated Shades
download:
DWG
view:
PDF
1 1/2" Projection
download:
DWG
view:
PDF
2" Projection
download:
DWG
view:
PDF
1 1/2" Projection
download:
DWG
view:
PDF
2" Projection
download:
DWG
view:
PDF
Specifications for Roman Shades Systems
12 20 00
Window Treatment
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - Canadian
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Specwizards for Roman Shades Systems
Window Treatment
BusinessApplication
Building Construction Specifications
Launch Specwizard®
or download spec:
Word - Docx
RTF
Word Perfect
Text
Request Info
Catalogs for Roman Shades Systems
Videos for Roman Shades Systems
VERTILUX Ltd. video of Installation - Motorized Roller Shade with 4" Engineered Fascia Outside Mount
2020-06-24T00:00:00+00:00Z
Installation - Motorized Roller Shade with 4" Engineered Fascia Outside Mount
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Quick Connect Roller Shade with 4" Engineered Fascia Inside Mount
2020-06-24T00:00:00+00:00Z
Installation - Motorized Quick Connect Roller Shade with 4" Engineered Fascia Inside Mount
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shade with 4" Engineered Fascia & Side Channels Inside Mount
2020-06-24T00:00:00+00:00Z
Installation - Motorized Roller Shade with 4" Engineered Fascia & Side Channels Inside Mount
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Roller Shade with Engineered Contract Clutch & 4" Engineered Fascia Inside Mount
2020-06-24T00:00:00+00:00Z
Installation - Roller Shade with Engineered Contract Clutch & 4" Engineered Fascia Inside Mount
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Fabrication - Roller Shade with 4" Engineered Contract Clutch & Fascia
2020-06-24T00:00:00+00:00Z
Fabrication - Roller Shade with 4" Engineered Contract Clutch & Fascia
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shade with Cassette Flat
2019-06-16T00:00:00+00:00Z
Installation - Motorized Roller Shade with Cassette Flat
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Chain Operated Roller Shade with Cassette Flat
2019-06-16T00:00:00+00:00Z
Installation - Chain Operated Roller Shade with Cassette Flat
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shade with Fascia & Side Channels
2019-06-16T00:00:00+00:00Z
Installation - Motorized Roller Shade with Fascia & Side Channels
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Chain Operated Roller Shade with Fascia & Side Channels
2019-06-16T00:00:00+00:00Z
Installation - Chain Operated Roller Shade with Fascia & Side Channels
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Chain Operated Neolux Dual Shade with Cassette Round
2019-06-16T00:00:00+00:00Z
Installation - Chain Operated Neolux Dual Shade with Cassette Round
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Neolux Dual Shade with Cassette Round
2019-06-16T00:00:00+00:00Z
Installation - Motorized Neolux Dual Shade with Cassette Round
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Chain Operated Roller Shade with Euro Brackets
2019-06-16T00:00:00+00:00Z
Installation - Chain Operated Roller Shade with Euro Brackets
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shade with Euro Brackets
2019-06-16T00:00:00+00:00Z
Installation - Motorized Roller Shade with Euro Brackets
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shades with Euro Dual Brackets
2019-06-16T00:00:00+00:00Z
Installation - Motorized Roller Shades with Euro Dual Brackets
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Vertical Blind with Valance - Lateral Opening
2019-06-16T00:00:00+00:00Z
Installation - Motorized Vertical Blind with Valance - Lateral Opening
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Vertical Blind - Central Opening
2019-06-16T00:00:00+00:00Z
Installation - Motorized Vertical Blind - Central Opening
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Clutch Operated Cellular Shade
2019-06-16T00:00:00+00:00Z
Installation - Clutch Operated Cellular Shade
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Cordless Cellular Shade
2019-06-16T00:00:00+00:00Z
Installation - Cordless Cellular Shade
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - V12 System
2019-06-16T00:00:00+00:00Z
Installation - V12 System
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Sliding Panels
2019-06-16T00:00:00+00:00Z
Installation - Motorized Sliding Panels
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation Motorized Z Box Shade
2019-06-16T00:00:00+00:00Z
Installation Motorized Z Box Shade
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Crank Operated Arion Shade
2019-06-16T00:00:00+00:00Z
Installation - Crank Operated Arion Shade
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Guided Arion Shade
2019-06-16T00:00:00+00:00Z
Installation - Motorized Guided Arion Shade
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - Motorized Drapery
2019-06-16T00:00:00+00:00Z
Installation - Motorized Drapery
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Installation - FIT Roller Shade System
2019-06-16T00:00:00+00:00Z
Installation - FIT Roller Shade System
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Programming - VTi® Celtic RF AC Motors with Rechargeable Battery
2019-06-30T00:00:00+00:00Z
Programming - VTi® Celtic RF AC Motors with Rechargeable Battery
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Programming - VTi® Celtic RF AC Motors with Electronic Limits
2019-06-16T00:00:00+00:00Z
Programming - VTi® Celtic RF AC Motors with Electronic Limits
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Programming - VTi® Celtic RF AC Motors with Mechanical Limits
2019-06-16T00:00:00+00:00Z
Programming - VTi® Celtic RF AC Motors with Mechanical Limits
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Programming - VTi® Celtic Motor for Vertical Blinds
2019-06-16T00:00:00+00:00Z
Programming - VTi® Celtic Motor for Vertical Blinds
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Programming - VTi® Celtic Motor for Sliding Panels
2019-06-16T00:00:00+00:00Z
Programming - VTi® Celtic Motor for Sliding Panels
(VERTILUX Ltd.)
request for information
VERTILUX Ltd. video of Programming - VTi® Celtic Drapery Motor
2019-06-16T00:00:00+00:00Z
Programming - VTi® Celtic Drapery Motor
(VERTILUX Ltd.)
request for information