- DVC20IN Small Insert 20,500 Btu
Fireplace Insert Dimensions: Height: 18 1/2", Width: 28 1/4",
Depth: 14 7/8" (with 1-inch deep surround) 13 5/8" (with 2 1/4" deep surround)
Rear Width: 17 1/4"
- DVC26IN Medium Insert 26,000 Btu
Fireplace Insert Dimensions: Height: 21 1/2", Width: 31 1/4", Depth: 16 5/8",
Rear Width: 19"
- DVC28IN Large Insert 28,000 Btu
Fireplace Opening Dimensions: Height: 23 1/2", Width: 34 1/4"
Depth: 16 5/8"
Rear Width: 22"
- Blower included
- Hand-painted Ceramic Fiber Logs atop a variable flame height burner.
|