Rated 5 based on 1 product reviews
CONTACT INFO
3310 Benzing Rd.
Orchard Park, NY 14127-1538
Toll Free: 800-828-8424
Phone: 716-332-7673
Request for information Marathon Roofing Products Inc. Contact Us / RFI
Marathon Roofing Products Inc. > PRODUCT > Star T w/ Star B Adjustable Support

An outdoor flooring support has never been so thin - it's called the Star T and it's meant to change the market. It's the most adaptable, especially for renovations, the only one constantly adjustable thanks to the well known adjustment key, the only one adaptable to any kind of tiles. It makes any outdoor project simple, whether you're doing it by yourself or a hiring contractor.


Our Star T support can meet even the most demanding “thresholds." Its compact size makes it a perfect pedestal for renovation. Star T is adjustable from 3/8" to 9/16" and it's compatible with any type of ceramic, concrete, or composite material floor of any size and weight.


FEATURES

  • Lowest adjustable pedestal in the industry
  • Adjustable from 3/8" to 9/16"
  • Ability to add height with the Star B extension (3/16")
  • Easily removable tabs
  • Compatible with the adjustment key


OPTIONS

  • Star B extension (3/16")
  • Pins to accept our IPE pavers
  • Wood joist head
  • Slope compensator to assist with leveling the final grade (0% - 1%)


Star T Data Sheet

Pedestal Support Product Brochure

MRP Supports Installation Guide







- Hide Gallery
Star T w/ Star B Adjustable Support