FSR Inc.
FSR Inc.
Audio Visual Equipment Boxes
CONTACT INFO
244 Bergen Blvd.
Woodland Park, NJ 07424
Toll Free: 800-332-3771
Phone: 973-785-4347
Continuing Education Logo
Request for information FSR Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
FSR Inc. > PRODUCT > 3" Depth Large Open Style Wall Box - PWB-323
FSR's highly successful Project Wall Box family is being expanded with two new models priced specifically to ease the installer's bottom line. These economical large open wall boxes designed to fit 16" on center stud bays simplify audiovisual and IT installations by providing space for routing cables, AC connections, and digital media product mounting in 4" and 3" thick walls.
Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for 3" Depth Large Open Style Wall Box - PWB-323

Floor, Table and Wall Boxes: PWB: 270-280-290

Floor, Table and Wall Boxes: PWB: 320-BX

Floor, Table and Wall Boxes: PWB: 320 XL-BX

Floor, Table and Wall Boxes: PWB: 353

Floor, Table and Wall Boxes: PWB: 450

Floor, Table and Wall Boxes: PWB: FR-450

Specifications for 3" Depth Large Open Style Wall Box - PWB-323
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for 3" Depth Large Open Style Wall Box - PWB-323
Videos for 3" Depth Large Open Style Wall Box - PWB-323
FSR Inc. video of FSR - FRK Overview
2015-12-10
(FSR Inc.) request for information
FSR Inc. video of FSR - Core
2015-12-10
(FSR Inc.) request for information
FSR Inc. video of FSR - FL 200
2015-12-10
(FSR Inc.) request for information
FSR Inc. video of FSR - DR SOCK
2015-12-10
(FSR Inc.) request for information
FSR Inc. video of Adapting To Change with Smart-Way
2021-06-14
(FSR Inc.) request for information
FSR Inc. video of Adapting To Change | A Smarter Office
2021-06-14
(FSR Inc.) request for information
FSR Inc. video of CB-224 Zone Enclosure
2021-06-14
(FSR Inc.) request for information
FSR Inc. video of Ceiling Solutions 2021
2021-06-14
(FSR Inc.) request for information
FSR Inc. video of Collaboration Simplified: HuddleVU Wall Box
2019-09-29
(FSR Inc.) request for information
FSR Inc. video of How To Install FSR's Under Table Equipment Rack | FSR Inc.
2019-09-29
(FSR Inc.) request for information
FSR Inc. video of Introducing Our Expandable Power System | FSR Inc
2021-06-14
(FSR Inc.) request for information
FSR Inc. video of Power Anywhere, Anytime | Smart-Way Stick
2021-06-14
(FSR Inc.) request for information
FSR Inc. video of Smart-Way Floor Raceway | One Product For All Applications
2021-06-14
(FSR Inc.) request for information
FSR Inc. video of The Best Was Yet To Come: Next Generation Digital Ribbon Cable | Product Insider
2019-09-29
(FSR Inc.) request for information
FSR Inc. video of The New FL-400 Starring Phil Klinkenborg
2021-06-14
(FSR Inc.) request for information