Rated 5 based on 1 product reviews
DaVinci Custom Fireplaces - a division of Travis Industries.

Linear Custom Fireplaces

CONTACT INFO
12521 Harbour Reach Dr.
Mukilteo, WA 98275
Toll Free: 800-654-1177
Phone: 425-609-2500
Continuing Education Logo
Request for information DaVinci Custom Fireplaces - a division of Travis Industries. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
press releases
SOCIAL

There are two square models: 36" X 36" square and 48" X 48" square (2018)

 

These two square models are available in:

  • Single-Sided
  • See-Thru
  • See-Thru Indoor / Outdoor
  • SafeTouch™ glass, no screen required
  • 70,000 BTU's for the 48" SQ
  • 43,500 BTU's for the 36" SQ
  • TouchSmart™ Control is available on both V and SQ Maestros™ in a choice of black or white glass faces.

 

Brochure

Maestro Owners Manual

 

- Hide Gallery
Maestro SQ (Square)

Revit BIM Files for Maestro SQ (Square)

Manufactured Gas Fireplaces: Maestro-SS

CAD Drawings for Maestro SQ (Square)
36 x 36 SS MAESTRO
download: view:
48 x 48 ST MAESTRO
download: view:
48 x 48 SS MAESTRO
download: view:
Specifications for Maestro SQ (Square)
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Maestro SQ (Square)
Videos for Maestro SQ (Square)
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 1: DaVinci Custom Fireplace - Single-Sided and See-Thru
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 2: DaVinci Custom Fireplace - Left and Right Corner
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 3: DaVinci Custom Fireplace - Bay
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 4: DaVinci Custom Fireplace - Pier
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 5: DaVinci Custom Fireplace - Island
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 6: DaVinci Custom Fireplace - Setup, Titan-Lock System
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 7: DaVinci Custom Fireplace - 2 Foot Configuration
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 8: DaVinci Custom Fireplace - Maestro
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 9: DaVinci Custom Fireplace - Virtual AIA Lunch & Learn Available
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of DaVinci 15’ Island install
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of DaVinci Custom Fireplace - Introduction
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of DaVinci Custom Fireplaces™ 66 Ft. Single Sided Custom Gas Fireplace
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of DaVinci L
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of DaVinci See-Thru Custom Gas Fireplace Installation
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of DaVinci Timber Fire Collection
2022-08-25T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Luxe Local NW: Travis Industries - DaVinci Custom Fireplace™ Brand
2022-06-09T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of New HeatSmart™ Heat Exchanger for DaVinci Custom Fireplaces
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of TNAH 2020 - DaVinci Custom Fireplace 204 x 30 Bay
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information