Case Systems, Inc.
Case Systems, Inc.
Quality Casework
CONTACT INFO
2700 James Savage Rd.
Midland, MI 48642
Phone: 989-496-9510
Continuing Education Logo
Request for information Case Systems, Inc. Contact Us / RFI
CONTENT
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL

Laboratory Carts are a light duty, economic table providing flexibility and maneuverability in the lab. Carts are offered at a fixed height or as manually height adjustable allowing for 8" movement.



Optional plastic laminate storage solutions help keep the work surface open and organized.



Carts are available with glides or casters.

  • Heights adjustable: 30" | 36"
  • Heights fixed: 30" | 34" | 36"
  • Depths: 30' | 36'
  • Width: 36' | 48' | 60' | 72'
Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Lab Carts

Casework Mobile Carts: U0060

Casework Mobile Carts: U4540

Catalogs for Lab Carts
Videos for Lab Carts
Case Systems, Inc. video of Case Systems Cabinet Construction and explosion Animation
2017-12-13
(Case Systems, Inc.) request for information
Case Systems, Inc. video of Online Catalog Quick Intro
2019-03-21
(Case Systems, Inc.) request for information
Case Systems, Inc. video of Residence Life
2017-12-13
(Case Systems, Inc.) request for information