Rated 5 based on 1 product reviews
MITTEN Building Products

Siding, Shake, Stone and Accessories

CONTACT INFO
5A - 225 Henry St.
Brantford, ON, Canada N3S 7R4
Toll Free: 888-648-8364
Phone:
Request for information MITTEN Building Products Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
SOCIAL
MITTEN Building Products > PRODUCT > Classic Collection

This style of railing goes well with any type of city home, suburban sub-division home, or a country home and is perfect for deck railings. No exposed connections and fine details make this line a classic. Have some fun and add a decorative baluster accent.

  • Available in 4 Colours
  • Handrails - 2 7/8" Wide
  • Balusters - 1 3/8" Wide
  • Post - 4" x 4"
  • Baluster Rail - Max clear span 92"


- Hide Gallery
Classic Collection

Catalogs for Classic Collection
Videos for Classic Collection
MITTEN Building Products video of Mitten PlyGem
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of PLY GEM Mitten Aluminium
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of PLY GEM Mitten Vinyl Siding
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of PLY GEM Mitten Vinyl Siding French
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of PLYGEM Design Windows
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of PLYGEM Mitten Aluminium FRENCH
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of PLYGEM Mitten Shake and Stone
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of PLYGEM VIsta Windows
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of SpecWizard Video for MITTEN Building Products - 07 46 33 Vinyl Siding
2022-09-14T00:00:00+00:00Z
(MITTEN Building Products) request for information