Rated 5 based on 1 product reviews
Savaria

Elevators and Lifts

CONTACT INFO
2 Walker Dr.
Brampton, ON, Canada L6T 5E1
Toll Free: 855-728-2742
Phone: 905-791-5555
Request for information Savaria Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Savaria > PRODUCT > Vuelift Panoramic

Access wow-factor. The show-stopping Savaria Vuelift® panoramic home elevator with integrated hoistway opens up new vistas in residential design. Its all-in-one design means placement is incredibly flexible - in the middle of the room, through the floor, attached to a mezzanine or centered in a spiral staircase. No shaftway construction is required, making it ideal for both new residences and renovation projects. With 6 models to choose from and available in Round and Octagonal , as well as the new 50-inch-footprint Vuelift Mini there is a Vuelift to suit any architectural style.

Available in UV-resistant glass or acrylic to allow natural light to shine through, the incredible clarity means the 360-degree view from inside the lift is as impactful as the exterior design. Customizable, powder-coated frame colors let your clients reflect their personal taste and complement interior design elements.

Discover the Savaria® Vuelift® panoramic glass home elevator with our NEW Interactive Design Inspiration Guide.

Get the Vuelift Model Comparison Guide.

- Hide Gallery
Vuelift Panoramic

Vuelift Panoramic  

1

Revit BIM Files for Vuelift Panoramic

Elevators: Home Elevators: Vuelift - Octagonal Acrylic 2 Story

Elevators: Home Elevators: Vuelift - Octagonal Acrylic 3 Story

Elevators: Home Elevators: Vuelift - Octagonal Acrylic 4 Story

Elevators: Home Elevators: Vuelift - Octagonal Glass

Elevators: Home Elevators: Vuelift - Octagonal Glass: 2 Story

Elevators: Home Elevators: Vuelift - Octagonal Glass: 3 Story

Elevators: Home Elevators: Vuelift - Octagonal Glass: 4 Story

Elevators: Home Elevators: Vuelift - Octagonal Glass Type-1

Elevators: Home Elevators: Vuelift - Octagonal Glass Type-2 2 Story

Elevators: Home Elevators: Vuelift - Octagonal Glass Type-2 3 Story

Elevators: Home Elevators: Vuelift - Octagonal Glass Type-2 4 Story

Elevators: Home Elevators: Vuelift - Round Acrylic: 2 Story

Elevators: Home Elevators: Vuelift - Round Acrylic: 3 Story

Elevators: Home Elevators: Vuelift - Round Glass: S-2 Story

Elevators: Home Elevators: Vuelift - Round Glass: S-3 Story

Elevators: Home Elevators: Vuelift - Round Glass: S-4 Story

Elevators: Home Elevators: Vuelift - Mini Round Glass 2 Story

Elevators: Home Elevators: Vuelift - Mini Round Glass 3 Story

Elevators: Home Elevators: Vuelift - Mini Round Glass 4 Story

CAD Drawings for Vuelift Panoramic
Vuelift Mini round acrylic
download: view:
Vuelift mini round acrylic type 2 car
download: view:
Vuelift mini round glass
download: view:
Specifications for Vuelift Panoramic
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for Vuelift Panoramic
BusinessApplication
Building Construction Specifications
 
Catalogs for Vuelift Panoramic
Videos for Vuelift Panoramic
Savaria video of Luxury on the next level with Savaria Vuelift
2022-05-19T00:00:00+00:00Z
(Savaria) request for information
Savaria video of Savaria Vuelift Home Elevator
2022-05-19T00:00:00+00:00Z
(Savaria) request for information
Savaria video of Savaria Vuelift Mini
2022-05-19T00:00:00+00:00Z
(Savaria) request for information
Savaria video of Savaria Vuelift Mini | French version:
2022-05-19T00:00:00+00:00Z
(Savaria) request for information
Savaria video of Savaria Vuelift Mini | Panoramic 360-degree ride
2022-05-19T00:00:00+00:00Z
(Savaria) request for information
Savaria video of Savaria Vuelift Octagonal Home Elevator
2022-05-19T00:00:00+00:00Z
(Savaria) request for information
Savaria video of Savaria Vuelift Octagonal in Bucktown | Panoramic 360-degree ride
2022-05-19T00:00:00+00:00Z
(Savaria) request for information
Savaria video of Savaria Vuelift Octagonal | Panoramic 360-degree ride
2022-05-19T00:00:00+00:00Z
(Savaria) request for information
Savaria video of Vuelift Octagonal Ascending | Bucktown
2022-05-19T00:00:00+00:00Z
(Savaria) request for information
Savaria video of Vuelift Round ascends through the floor | Morton Grove
2022-05-19T00:00:00+00:00Z
(Savaria) request for information
Savaria video of Vuelift Round ascends to 2nd floor | Rancho Palos Verde
2022-05-19T00:00:00+00:00Z
(Savaria) request for information
Savaria video of Vuelift Round descending | Rancho Palos Verdes:
2022-05-19T00:00:00+00:00Z
(Savaria) request for information
Savaria video of Vuelift Round descends to 1st floor | Rancho Palos Verdes
2022-05-19T00:00:00+00:00Z
(Savaria) request for information
Savaria video of Vuelift through-the-floor 360° video
2022-05-19T00:00:00+00:00Z
(Savaria) request for information