Rated 5 based on 1 product reviews
Tile Tech Pavers

Pavers and Adjustable Pedestal Systems

CONTACT INFO
4730 E. 26th St.
Vernon, CA 90058
Toll Free: 888-380-5575
Request for information Tile Tech Pavers Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Tile Tech Pavers > PRODUCT > Roof Pavers

Tile Tech roof pavers & adjustable pedestal system offers a solution for all roofing & waterproofing needs from standard Roof Ballast and Walkway, to Architectural Plazas and Green Roofs converting them into functional & attractive spaces.

- Hide Gallery
Roof Pavers

Roof Pavers  

1

Revit BIM Files for Roof Pavers

Roof Pavers: Hex-Tray

Roof Pavers: Hybrid Pedestal-Stack-Cap

Roof Pavers: Hybrid Pedestal-Uni-Adjust

Roof Pavers: Wood Tiles - IPE

CAD Drawings for Roof Pavers
Base Slope Plate
download: view:
Coupler Pedestal System Components
download: view:
Joist Support Pedestal Application
download: view:
Low Height Pedestal Application
download: view:
Stack-Cap Pedestal System
download: view:
Stack-Cap and Uni-Just Pedestals
download: view:
Stack-Cap Pedestal Instructions
download: view:
Step-Down Pedestal Application
download: view:
Threshold Pedestal Application
download: view:
Tile Tech Pedestal System
download: view:
Uni-Just Pedestal System
download: view:
Corner Pedestal Application
download: view:
Diagonal Perimeter Application
download: view:
Drain Pedestal Application
download: view:
Hex-Tray Snow Melt System
download: view:
Hex-Tray Stack-Cap Pedestal
download: view:
Hex-Tray Uni-Just Pedestal
download: view:
Hex-Tray Wind Uplift System
download: view:
Joist Deck and Pedestal Application
download: view:
Lateral Bracing Support System
download: view:
Perimeter Edge Restraint Options - Metal Flashing and Wood Fascia Containment
download: view:
Perimeter Edge Restraint Options - Step-Down and Green Roof Containment
download: view:
Porcelain Paver - 24X24
download: view:
Porcelain Paver - 24X48
download: view:
Porcelain Paver Details
download: view:
Radius Pedestal Application
download: view:
Sample Deck Layout
download: view:
Sample Initial Installation
download: view:
Uni-Just Pedestal Instructions
download: view:
Uni-Shim Application
download: view:
Wind Uplift System Application
download: view:
IPE Wood Tile Details - 24in x 24in x 1-5-8in
download: view:
IPE Wood Tile Layout 24X48
download: view:
Wood Paver and Pedestal Application - Transition Alignment and Lock Down
download: view:
Wood Tile Low Height Pedestal
download: view:
Specifications for Roof Pavers
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Roof Pavers
Videos for Roof Pavers
Tile Tech Pavers video of Waldorf Astoria Hotel – Rooftop Bar & Pool Deck with Porcelain Pavers & Pedestals
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of Optima Signature – Rooftop Pool Deck & Roof Pavers
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of The Peninsula - Rooftop Bar with Porcelain Pavers & Pedestals
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of Alohilani Resort - Pool Deck & Bar with IPE Wood Deck Tiles & Pedestals
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of 77 Degrees - Rooftop Bar with Porcelain Pavers & Pedestals
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of AVORA at Port Imperial - Pool Deck with Pedestal Pavers
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of The Modern – Rooftop Pool Deck with IPE Deck Tiles & Pedestals
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of 414 Light St - Pool Deck with Porcelain Pavers on Pedestals
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of 1001 South State Apartments - Pool Deck with Porcelain Pavers
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of The Austin Condo - Roof Deck with Roof Pavers
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of Empire At Norton - Rooftop Deck with Porcelain Pavers & Pedestals
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of Empire At Burton - Amenity Rooftop Deck on IPE Wood Tiles & Deck Pedestals
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of LA Athletic Club - Roof Deck with Roof Pavers
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of Vermella at Harrison Apartments - Rooftop Deck with Pedestal Pavers
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of Paver Wind Uplift Test - IPE Wood & Pedestals
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information