Alpine SnowGuards
Alpine SnowGuards
Roof Snow Guards
CONTACT INFO
289 Harrell St.
Morrisville, VT 05661
Toll Free: 888-766-4273
Phone: 802-888-8573
Continuing Education Logo
Request for information Alpine SnowGuards Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
LEED data
press releases
building construction projects
SOCIAL
Alpine SnowGuards > PRODUCT > Pad-Style Snow Guard for Tile Roofing - PD50

Features/Advantages:

  • Pad area is 3 7/16" L x 1 " W x 2 15/16" H
  • Overall length is 18"
  • Grooved front pad
  • Galvanized steel model is available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Taller profile is the perfect solution for thick cement tiles or deeper barrel tiles because it extends above the valley to engage snow on top of the tile
  • Ease of installation allows for attachment to an existing nail
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Installation Instructions

 

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Pad-Style Snow Guard for Tile Roofing - PD50

Snow Guards: Pad-Style: PD50

Catalogs for Pad-Style Snow Guard for Tile Roofing - PD50
Videos for Pad-Style Snow Guard for Tile Roofing - PD50
Alpine SnowGuards video of The Importance of Snow Guards
2018-01-10
(Alpine SnowGuards) request for information