Alpine SnowGuards
Alpine SnowGuards
Roof Snow Guards
CONTACT INFO
289 Harrell St.
Morrisville, VT 05661
Toll Free: 888-766-4273
Phone: 802-888-8573
Continuing Education Logo
Request for information Alpine SnowGuards Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
LEED data
press releases
building construction projects
SOCIAL
Alpine SnowGuards > PRODUCT > Snow Guard for Tile Roofing - PP325 Two-or-Three Pipe

Features/Advantages:

  • Bracket is available in Aluminum or Brass
  • Base Plate is available in Stainless Steel or Brass
  • Base Plate can be flashed with compatible target patch (optional)
  • Base plate available in multiple sizes (see options tab)
  • Bracket measures 6" L x 1 3/8" W x 6 13/16" H overall
  • 3 configurations include 2-Pipe, 3-Pipe, 2 Hi-Pipe (Hi-Hole)
  • All configurations accept 1" OD Pipe (Tubing)
  • All configurations are compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Composition Shingle Roofing Installation Instructions

Synthetic Slate / Cedar Roofing Installation Instructions

 

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Snow Guard for Tile Roofing - PP325 Two-or-Three Pipe

Snow Guards: Pipe: PP325

Catalogs for Snow Guard for Tile Roofing - PP325 Two-or-Three Pipe
Videos for Snow Guard for Tile Roofing - PP325 Two-or-Three Pipe
Alpine SnowGuards video of The Importance of Snow Guards
2018-01-10
(Alpine SnowGuards) request for information