AMBICO LIMITED
AMBICO LIMITED
Specialized Doors, Frames and Windows
CONTACT INFO
1120 Cummings Ave.
Ottawa, ON, Canada K1J 7R8
Toll Free: 888-423-2224
Phone: 613-746-4663
Continuing Education Logo
Request for information AMBICO LIMITED Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
AMBICO LIMITED > PRODUCT > Blast & Pressure Resistant Steel Overhead Doors

AMBICO blast resistant steel overhead doors are highly engineered, multi-leaf door assemblies that combine blast resistant panels designed to operate with upward-acting, counter-weight overhead door hardware. The entire assemblies are designed to withstand explosive pressure ranging from ten pounds per square foot (PSF) to ten pounds per square inch (PSI). AMBICO blast resistant products have been laboratory tested and are independently certified by professional engineers.

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Blast & Pressure Resistant Steel Overhead Doors

Acoustic Steel Doors: Double Flush

Acoustic Steel Doors: Double Vision

Acoustic Steel Doors: Single Flush

Acoustic Steel Doors: Single Vision

Acoustic Wood Doors: Double

Acoustic Wood Doors: Double Vision

Acoustic Wood Doors: Single

Acoustic Wood Doors: Single Vision

Blast Resistant Doors: Double Flush

Blast Resistant Doors: Double Vision

Blast Resistant Doors: Medium Duty Double

Blast Resistant Doors: Medium Duty Double Vision

Blast Resistant Doors: Medium Duty Single

Blast Resistant Doors: Medium Duty Single Vision

Blast Resistant Doors: Single Flush

Blast Resistant Doors: Single Vision

Bullet Resistant Doors - Steel and Wood: Double Flush

Bullet Resistant Doors - Steel and Wood: Double Vision

Bullet Resistant Doors - Steel and Wood: Single Flush

Bullet Resistant Doors - Steel and Wood: Single Vision

Lead Lined Doors: Double Flush

Lead Lined Doors: Double Vision

Lead Lined Doors: Single Flush

Lead Lined Doors: Single Vision

Oversized Doors: Double Flush

Oversized Doors: Double Monorail

Oversized Doors: Single Flush

Radio Frequency Doors: Double Flush

Radio Frequency Doors: Single Flush

Tornado Resistant Doors: Double Flush

Tornado Resistant Doors: Single Flush

Clad Doors: Double Flush - Brass and Bronze

Clad Doors: Single Flush - Brass and Bronze

Recessed Panel Doors: Single 1x1

Recessed Panel Doors: Double 1x1

Recessed Panel Doors: Double 1x3

Recessed Panel Doors: Double 1x3-Lite-StyleA

Recessed Panel Doors: Double 2x3

Recessed Panel Doors: Double 2x5

Recessed Panel Doors: Double 1x2

Recessed Panel Doors: Single 1x2

Recessed Panel Doors: Single 1x3

Recessed Panel Doors: Single 1x3-Lite-StyleA

Recessed Panel Doors: Single 2x3

Recessed Panel Doors: Single 2x5

Stainless Steel Doors: Double Flush

Stainless Steel Doors: Double Vision

Stainless Steel Doors: Single Flush

Stainless Steel Doors: Single Vision

Hollow Metal Door: Metal-10: Recessed: Panel

Hollow Metal Door: Metal-3: Recessed: Panel: with: Lite: Kit

CAD Drawings for Blast & Pressure Resistant Steel Overhead Doors
Blast Resistant Multi Leaf Overhead Door
download: view:
Specifications for Blast & Pressure Resistant Steel Overhead Doors
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Blast & Pressure Resistant Steel Overhead Doors
Videos for Blast & Pressure Resistant Steel Overhead Doors
AMBICO LIMITED video of Who is AMBICO Limited?
2020-01-02
(AMBICO LIMITED) request for information
AMBICO LIMITED video of Ambico - Doors, Frames and Windows
2015-07-21
(AMBICO LIMITED) request for information
AMBICO LIMITED video of AMBICO - Acoustic Door and Frame Installation
2012-11-29
(AMBICO LIMITED) request for information
AMBICO LIMITED video of Ambico on Discovery Channel
2019-02-06
(AMBICO LIMITED) request for information
AMBICO LIMITED video of Meet Megan, a Welder/Assembler at #AMBICO.
2020-08-25
(AMBICO LIMITED) request for information