Rated 5 based on 1 product reviews
AMBICO LIMITED

Specialized Doors, Frames and Windows

CONTACT INFO
1120 Cummings Ave.
Ottawa, ON, Canada K1J 7R8
Toll Free: 888-423-2224
Phone: 613-746-4663
Continuing Education Logo
Request for information AMBICO LIMITED Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Webinars
SOCIAL
AMBICO LIMITED > PRODUCT > Bullet Resistant Steel Overhead Doors

AMBICO bullet resistant steel overhead doors are secure from ballistic attack with the appearance and function of conventional vertical lift sectional door products. Our complete range of bullet resistant doors are readily available and can be furnished with, rugged hardware, counterbalance systems, electric operators and safety devices.

- Hide Gallery
Bullet Resistant Steel Overhead Doors

Revit BIM Files for Bullet Resistant Steel Overhead Doors

Acoustic Steel Doors: Double Flush

Acoustic Steel Doors: Double Vision

Acoustic Steel Doors: Single Flush

Acoustic Steel Doors: Single Vision

Acoustic Wood Doors: Double

Acoustic Wood Doors: Double Vision

Acoustic Wood Doors: Single

Acoustic Wood Doors: Single Vision

Blast Resistant Doors: Double Flush

Blast Resistant Doors: Double Vision

Blast Resistant Doors: Medium Duty Double

Blast Resistant Doors: Medium Duty Double Vision

Blast Resistant Doors: Medium Duty Single

Blast Resistant Doors: Medium Duty Single Vision

Blast Resistant Doors: Single Flush

Blast Resistant Doors: Single Vision

Bullet Resistant Doors - Steel and Wood: Double Flush

Bullet Resistant Doors - Steel and Wood: Double Vision

Bullet Resistant Doors - Steel and Wood: Single Flush

Bullet Resistant Doors - Steel and Wood: Single Vision

Flood Resistant Doors: Single - Flush

Lead Lined Doors: Double Flush

Lead Lined Doors: Double Vision

Lead Lined Doors: Single Flush

Lead Lined Doors: Single Vision

Oversized Doors: Double Flush

Oversized Doors: Double Monorail

Oversized Doors: Single Flush

Radio Frequency Doors: Double Flush

Radio Frequency Doors: Single Flush

Tornado Resistant Doors: Double Flush

Tornado Resistant Doors: Single Flush

Tornado Resistant Doors: Wood Single Flush

Clad Doors: Double Flush - Brass and Bronze

Clad Doors: Single Flush - Brass and Bronze

Recessed Panel Doors: Single 1x1

Recessed Panel Doors: Double 1x1

Recessed Panel Doors: Double 1x3

Recessed Panel Doors: Double 1x3-Lite-StyleA

Recessed Panel Doors: Double 2x3

Recessed Panel Doors: Double 2x5

Recessed Panel Doors: Double 1x2

Recessed Panel Doors: Single 1x2

Recessed Panel Doors: Single 1x3

Recessed Panel Doors: Single 1x3-Lite-StyleA

Recessed Panel Doors: Single 2x3

Recessed Panel Doors: Single 2x5

Stainless Steel Doors: Double Flush

Stainless Steel Doors: Double Vision

Stainless Steel Doors: Single Flush

Stainless Steel Doors: Single Vision

Hollow Metal Door: Metal-10: Recessed: Panel

Hollow Metal Door: Metal-3: Recessed: Panel: with: Lite: Kit

CAD Drawings for Bullet Resistant Steel Overhead Doors
Bullet Resistant Multi Leaf Overhead Door
download: view:
Specifications for Bullet Resistant Steel Overhead Doors
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Bullet Resistant Steel Overhead Doors