DeckWise USA
DeckWise USA
Hidden Deck Fasteners, Deck Screws, Tools
CONTACT INFO
2111 58th Ave. E.
Bradenton, FL 34203
Toll Free: 866-427-2547
Request for information DeckWise USA Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL
DeckWise USA > PRODUCT > Ipe Clip® EXTREME-4® Hidden Deck Fastener Clip with 5/32" Gap

The EXTREME-4® hidden deck fastener with a stainless steel insert works with air-dried and kiln dried lumber including composites and thermal woods. It features an integrated spacer leg for 5/32" (4mm) board gaps. The DeckWise® Ipe Clip® Hidden Fastener Kit may be ordered in special variations of quantities such as 100 and 175 count boxes or 525 and 1050 count contractor buckets. #8x2" 305 grade stainless steel screws come standard. Decking screws can be customized in your desired screw length, head color or screw style.

Features:

  • Clip automatically spaces deck boards at 5/32" (4mm)
  • Injection molded outer casing manufactured with virgin polyethylene resin
  • Full hard stainless steel insert with black oxide coating
  • Uses a symmetrical edge groove for better board surface selections
  • For use with air/kiln dried hardwood, composite, or thermal wood decking
  • Allows for contraction of width of air dried hardwoods
  • Allows for expansion of width of kiln dried hardwoods
  • Allows movement of length with composite/PVC decking
  • Unique square biscuit design ensures more contact surface area inside slot groove
  • Screws installed at a 45° angle for maximum holding strength
  • Made in the USA comprised of multiple U.S. patents
  • Polyethylene casing resistant to damaging UV sun rays
  • Limited Lifetime Warranty


Hidden Deck Fasteners: Coverage Calculator


Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Ipe Clip® EXTREME-4® Hidden Deck Fastener Clip with 5/32" Gap

Extreme: KD fastener

Extreme: Short Leg

CAD Drawings for Ipe Clip® EXTREME-4® Hidden Deck Fastener Clip with 5/32" Gap
Ipe Clip 4mm Extreme
download: view:
Specifications for Ipe Clip® EXTREME-4® Hidden Deck Fastener Clip with 5/32" Gap
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Ipe Clip® EXTREME-4® Hidden Deck Fastener Clip with 5/32" Gap
Videos for Ipe Clip® EXTREME-4® Hidden Deck Fastener Clip with 5/32" Gap
DeckWise USA video of DeckWise® Hardwood Deck Tile Systems
2018-04-26
(DeckWise USA ) request for information
DeckWise USA video of DeckWise® Hidden Siding Fastener
2018-04-26
(DeckWise USA ) request for information
DeckWise USA video of Hardwood Wrench Deck Board Straightening Tool
2018-04-26
(DeckWise USA ) request for information
DeckWise USA video of How to Cut Deck Tiles With DeckWise®
2018-04-26
(DeckWise USA ) request for information
DeckWise USA video of How-to install DeckWise® Hidden Deck Fasteners
2018-04-26
(DeckWise USA ) request for information
DeckWise USA video of Installing DeckWise® Hidden Deck Fasteners
2018-04-26
(DeckWise USA ) request for information
DeckWise USA video of Wise Up! Board Joint Seam
2018-04-26
(DeckWise USA ) request for information
DeckWise USA video of Wise Up! Creating Perfect Deck Board Gap Spacing
2018-04-26
(DeckWise USA ) request for information
DeckWise USA video of Wise Up! Don't Overdrive Screws
2018-04-26
(DeckWise USA ) request for information
DeckWise USA video of Wise Up! How to Prevent End Checking
2018-04-26
(DeckWise USA ) request for information
DeckWise USA video of Wise Up! How to Protect Your Deck
2018-04-26
(DeckWise USA ) request for information
DeckWise USA video of Wise Up! Speed Up Deck Building with the Drill&Drive
2018-04-26
(DeckWise USA ) request for information
DeckWise USA video of Wise Up! The Importance of Pre-Drilling Hardwood Decking
2018-04-26
(DeckWise USA ) request for information
DeckWise USA video of WiseRail® Cable Rail: Dual Post Corners
2018-04-26
(DeckWise USA ) request for information
DeckWise USA video of WiseRail® Cable Rail: Estate & Heritage Series
2018-04-26
(DeckWise USA ) request for information
DeckWise USA video of WiseRail® Cable Rail: Install On Pitches & Stairs
2018-04-26
(DeckWise USA ) request for information
DeckWise USA video of WiseRail® Cable Railing: An Overview
2018-04-26
(DeckWise USA ) request for information
DeckWise USA video of WiseRail® Cable Railing: Fittings/Receivers Differences
2018-04-26
(DeckWise USA ) request for information
DeckWise USA video of WiseRail® Cable Railing: How Many Cable Rail Runs?
2018-04-26
(DeckWise USA ) request for information