The EXTREME-KD® hidden deck fastener with a stainless steel insert works with kiln-dried lumber including composites and woods. It features an integrated spacer leg for 1/4" (6,4mm) board gaps. The DeckWise® Ipe Clip® Hidden Fastener Kit may be ordered in special variations of quantities such as 100 and 175 count boxes or 525 and 1050 count contractor buckets. #8x2" 305 grade stainless steel screws come standard. Decking screws can be customized in your desired screw length, head color or screw style.
Features:
This deck clip automatically spaces deck boards at 1/4" (6,4mm)
Injection molded outer casing manufactured with virgin polyethylene resin
Full hard stainless steel insert with black oxide coating
Uses a symmetrical edge groove for better board surface selections
For use with kiln dried hardwood, composite, or wood decking
Allows for expansion of width of kiln dried hardwoods
Allows movement of length with composite/PVC decking
Unique square biscuit design ensures more contact surface area inside slot groove
Screws installed at a 45 degrees angle for maximum holding strength
Made in the USA comprised of multiple U.S. patents
Polyethylene casing resistant to damaging UV sun rays
Hollow leg acts as a shock absorber as kiln-dried materials expand
Limited Lifetime Warranty
Hidden Deck Fasteners: Coverage Calculator
Decking: Extreme KD Hidden Deck Fastener