Cambridge Architectural
Cambridge Architectural
Woven Wire Mesh
CONTACT INFO
105 Goodwill Rd.
Cambridge, MD 21613
Toll Free: 866-806-2385
Phone: 410-901-8686
Request for information Cambridge Architectural Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
Cambridge Architectural > PRODUCT > Flexible Mesh - Tweed

Open Area1%
Weight in SS4 lbs./sq. ft.20.26 kg/m2
Thickness.230"5.8 mm
Max. Width72"3.05 meters
Max. Height100'30.48 meters
Width Tolerance+/- .375"+/- 10 mm
Length Tolerance+/- .25"+/- 6 mm


Request a Sample

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Flexible Mesh - Tweed

Woven Wire Mesh: Architectural: Catalina Operable Curtain

Woven Wire Mesh: Architectural: DORAL Interior Screen

Woven Wire Mesh: Architectural: MOHAVE Interior Screen

Woven Wire Mesh: Architectural: Magothy Parking Screen

Woven Wire Mesh: Architectural: Severn Vertical Fin System

CAD Drawings for Flexible Mesh - Tweed
Magothy Parking Screen - Concrete Attachment
download: view:
Magothy Parking Screen - Steel Attachment
download: view:
Severn Vertical Fin System
download: view:
Doral Interior Screen
download: view:
Doral Interior Screen - Wall
download: view:
Catalina Curtain - 1
download: view:
Catalina Curtain - 2
download: view:
Mohave Interior Partition - 1
download: view:
Mohave Interior Partition - 2
download: view:
Specifications for Flexible Mesh - Tweed
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Flexible Mesh - Tweed
Videos for Flexible Mesh - Tweed
Cambridge Architectural video of Awty International School
2018-07-19
(Cambridge Architectural) request for information
Cambridge Architectural video of Cambridge Architectural Debuts Motion Mesh
2018-07-19
(Cambridge Architectural) request for information
Cambridge Architectural video of Cotton Bowl - Dallas, Texas
2018-07-19
(Cambridge Architectural) request for information
Cambridge Architectural video of DART BRIDGE
2018-07-19
(Cambridge Architectural) request for information
Cambridge Architectural video of GTECH Building Parking Garage, Providence, RI
2018-07-19
(Cambridge Architectural) request for information
Cambridge Architectural video of Reservoir Woods Parking Garage
2018-07-19
(Cambridge Architectural) request for information
Cambridge Architectural video of Steel River Playhouse
2018-07-19
(Cambridge Architectural) request for information
Cambridge Architectural video of The Salvation Army: Kroc Center, Phoenix
2018-07-19
(Cambridge Architectural) request for information
Cambridge Architectural video of University of Oregon Ford Alumni Center
2018-07-19
(Cambridge Architectural) request for information
Cambridge Architectural video of Western Oregon University Health and Wellness Center
2018-07-19
(Cambridge Architectural) request for information
Cambridge Architectural video of Yale-New Haven Hospital Parking Garage
2018-07-19
(Cambridge Architectural) request for information