Cleveland Black Oxide
Cleveland Black Oxide
Metal Finishing
CONTACT INFO
836 Broadway Ave.
Cleveland, OH 44115-2813
Phone: 216-861-4431
Request for information Cleveland Black Oxide Contact Us / RFI
CONTENT
CSI specifications / specs
building construction projects
Cleveland Black Oxide > PRODUCT > What is Black Oxide

Black Oxide, blackening, oxidizing, oxiding, black passivating, gun bluing . . . these terms all refer to the process of forming a black iron oxide on the surface of ferrous metals. The black oxide process is a chemical conversion coating. This means that the black oxide is not deposited on the surface of the substrate like nickel or zinc electroplating. Instead, the black oxide coating is produced by a chemical reaction between the iron on the surface of the ferrous metal and the oxidizing salts present in the black oxide solution. These oxidizing salts include penetrates, catalysts, activators and proprietary additives which all take part in the chemical reaction. The result of this chemical reaction is the formation of black iron oxide, magnetite (Fe3O4), on the surface of the metal being coated. Black oxide has a range of unique properties and benefits that can be applied to a variety of industries.


Rated 5 based on 1 product reviews
+ Photo Gallery
Specifications for What is Black Oxide
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW