Rated 5 based on 1 product reviews
Tie Down

Metal Fabrication

CONTACT INFO
605 Stonehill Drive S.W.
Atlanta, GA 30336
Toll Free: 800-241-1806
Phone: 404-344-0000
Request for information Tie Down Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Tie Down > PRODUCT > Zip Base - 70839-70841

The Guardrail Toe Board Kit by Tie Down offers an affordable solution for keeping tools and other objects from rolling off to lower levels. When people work in the vicinity of an unprotected or leading edge, the risk of kicking items off of the roof or elevated platform is heightened. The OSHA toeboard requirements include incorporating them when employees on lower levels could be exposed to falling objects. This Toe Board Kit fits the OSHA toeboard height requirements of 3.5 inches and withstanding 50 pounds of force. The out-of-the-box solutions offers compliance, quick installation, and maintenance-free application. Choose this product to complete your safety guardrail system. Tie Down maintains high standards and quality controls using quality raw materials and component parts made in the USA.

- Hide Gallery
Zip Base

CAD Drawings for Zip Base - 70839-70841
70756 - Zip Base - 3 Hole Base, Yellow Paint w Rubber Feet
download: view:
Specifications for Zip Base - 70839-70841
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Zip Base - 70839-70841
Videos for Zip Base - 70839-70841
Tie Down video of Anchor Installation for Manufatured Homes
2019-07-25T00:00:00+00:00Z
(Tie Down) request for information
Tie Down video of Ergo Roof Shingle Stripper
2019-07-25T00:00:00+00:00Z
(Tie Down) request for information
Tie Down video of Guardrails by Tie Down
2019-07-25T00:00:00+00:00Z
(Tie Down) request for information
Tie Down video of Manufactured Housing “How Anchors are Made”
2019-07-25T00:00:00+00:00Z
(Tie Down) request for information
Tie Down video of Penetrator Fall Device Pull Testing
2019-07-25T00:00:00+00:00Z
(Tie Down) request for information
Tie Down video of Wall Jacks
2019-07-25T00:00:00+00:00Z
(Tie Down) request for information
Tie Down video of Xi2 Foundation System Installation
2019-07-25T00:00:00+00:00Z
(Tie Down) request for information
Tie Down video of Zip Base comparison drop Test
2019-07-25T00:00:00+00:00Z
(Tie Down) request for information
Tie Down video of Zip Rail Fall Protection
2019-07-25T00:00:00+00:00Z
(Tie Down) request for information