Rated 5 based on 1 product reviews
DaVinci Custom Fireplaces - a division of Travis Industries.

Linear Custom Fireplaces

CONTACT INFO
12521 Harbour Reach Dr.
Mukilteo, WA 98275
Toll Free: 800-654-1177
Phone: 425-609-2500
Continuing Education Logo
Request for information DaVinci Custom Fireplaces - a division of Travis Industries. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
press releases
SOCIAL
DaVinci Custom Fireplaces - a division of Travis Industries. > PRODUCT > "L" Configuration Linear Gas Fireplace

Stage a larger-than-life presentation with an endless combination of “L" configurations. This impressive 90-degree arrangement surprises and delights, and can incorporate single or multiple angles of several other different designs.

Eye-catching and feature-rich, the award-winning DaVinci Collection fireplaces stand out for their modern aesthetic, heavy-gauge steel construction and technical excellence. Enjoy the stunning beauty of DaVinci's unique, decorative display indoors or out. By maintaining extraordinarily low temperatures, our fireplaces are ideal for either residential or high-traffic commercial applications.

 

  • Custom lengths from 2 to 66 feet

  • Six glass heights (12″, 20″, 30″, 36″, 48" and 58″)

  • Safe Touch Glass™ standard on every DaVinci fireplace

  • Zero-clearance firebox allows direct contact with combustible building materials

  • A modular firebox design for simple delivery and installation, with no additional framing, wall support or machinery required

  • Attractive, easy-to-use TouchSmart™ control

  • Power venting can vent exhaust up to 150 feet from fireplace, vertically or horizontally

  • Overhead halogen accent lighting and digitally controlled LED underlighting

  • A selection of beautiful, artisan trims and Fyre-Art™ media choices

  • Optional heat exchanger kit for warmth

  • Optional exterior window kit for outdoor installation of Single-Sided and See-Thru models

  • Best-in-industry lead times of 4 to 8 weeks

  • Hand-built at our factory in the Pacific Northwest

 

Brochure

DaVinci Category One Install (2 to 5 feet)

DaVinci Category Two+ Install (6 to 66 feet)

 

- Hide Gallery
"L" Configuration Linear Gas Fireplace

Revit BIM Files for "L" Configuration Linear Gas Fireplace

Manufactured Gas Fireplaces: Linear Corner L

Specifications for "L" Configuration Linear Gas Fireplace
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for "L" Configuration Linear Gas Fireplace
Videos for "L" Configuration Linear Gas Fireplace
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 1: DaVinci Custom Fireplace - Single-Sided and See-Thru
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 2: DaVinci Custom Fireplace - Left and Right Corner
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 3: DaVinci Custom Fireplace - Bay
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 4: DaVinci Custom Fireplace - Pier
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 5: DaVinci Custom Fireplace - Island
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 6: DaVinci Custom Fireplace - Setup, Titan-Lock System
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 7: DaVinci Custom Fireplace - 2 Foot Configuration
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 8: DaVinci Custom Fireplace - Maestro
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 9: DaVinci Custom Fireplace - Virtual AIA Lunch & Learn Available
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of DaVinci 15’ Island install
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of DaVinci Custom Fireplace - Introduction
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of DaVinci Custom Fireplaces™ 66 Ft. Single Sided Custom Gas Fireplace
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of DaVinci L
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of DaVinci See-Thru Custom Gas Fireplace Installation
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of DaVinci Timber Fire Collection
2022-08-25T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Luxe Local NW: Travis Industries - DaVinci Custom Fireplace™ Brand
2022-06-09T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of New HeatSmart™ Heat Exchanger for DaVinci Custom Fireplaces
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of TNAH 2020 - DaVinci Custom Fireplace 204 x 30 Bay
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information