Rated 5 based on 1 product reviews
BioMicrobics, Inc.

Wastewater Treatment Solutions

CONTACT INFO
16002 W. 110th St.
Lenexa, KS 66219
Toll Free: 800-753-3278
Phone: 913-422-0707
Request for information BioMicrobics, Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
Webinars
SOCIAL
BioMicrobics, Inc. > PRODUCT > Membrane BioReactors (MBRs) - BioBarrier® & BioBarrier®-N

Single-Family, Decentralized Membrane Bioreactor Systems that Meet Future Effluent Standards


Greatly exceeding effluent requirements found in local regulations, this system produces high-quality effluent that provides new opportunities for wastewater reuse projects. NSF/ANSI Standard 40/245/350 and EN12566-3 certified.


- Hide Gallery
Membrane BioReactors (MBRs)

CAD Drawings for Membrane BioReactors (MBRs) - BioBarrier® & BioBarrier®-N
MBR 0.5 - 1
download: view:
MBR 0.5 - 2
download: view:
MBR 0.5 - 3
download: view:
MBR 0.5 - 4
download: view:
MBR 0.5 - 5
download: view:
MBR 0.5 - 6
download: view:
MBR 1.0
download: view:
MBR 1.5
download: view:
Specifications for Membrane BioReactors (MBRs) - BioBarrier® & BioBarrier®-N
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Membrane BioReactors (MBRs) - BioBarrier® & BioBarrier®-N
Videos for Membrane BioReactors (MBRs) - BioBarrier® & BioBarrier®-N
BioMicrobics, Inc. video of BioMicrobics Training Webinar: Winery & Brewery (and other high strength applications)
2021-04-16T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of CASE STUDY: Airport BioBarrier® MBR System is an UPGRADE!
2021-04-14T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of BioMicrobics Webinar Series: Pre-World Water Day Celebration
2021-04-14T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of MYFAST 8.0 [80,000 GPD; 300 m3/d] w/AMS aeration system/BMS biosolids system installed in Nicaragua
2021-04-14T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of SeptiTech STAAR filter systems – Advanced Wastewater Treatment with Nitrogen Reduction
2021-04-14T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of BioWater (BioMicrobics India) Bungalow install MicroFITT-ee - 2020 CII Water Innovation Winner
2021-04-14T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of South Africa Installation - BioMicrobics MyFAST® 16.0 HS-STP® High Strength Sewage Treatment Plant
2021-04-14T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of See How Scienco® InTank™ BWTS Works!
2021-04-14T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of MyFAST & MacroFITT Wastewater Treatment Plants (32 - 7400 m3/D)
2021-04-14T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of Scienco SciCHLOR Sodium Hypochlorite Generator Animation - How It Works
2021-04-14T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of BioBarrier HSMBR Love's Travel Plaza Project Presentation
2021-04-14T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of A Builder or Developer Can Build Better on Lots
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of Bio-Microbics Celebrates 20 Years of #Water Innovation at its World Series of Water Conference
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of Bio-Microbics MyFAST Wastewater Treatment System Presentation Video
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of Bio-Microbics Presentation: Water Quality & Water Reclamation
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of Bio-Microbics Recover® Greywater Treatment System - How It Works
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of BioBarrier HSMBR (High Strength Membrane BioReactor) Installation Animation
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of BioBarrier HSMBR (High Strength Membrane Bioreactor) "How It Works" Animation
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of BioBarrier Membrane Bioreactor (MBR) Treatment System
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of BioBarrier Membrane Bioreactor (MBR) Treatment System
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of BioMicrobics Company Profile Video
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of BioMicrobics Missouri Distributor, Webtrol, at the Missouri Small Flows Conference
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of BioMicrobics RollsAIR® Extended Aeration System
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of BioMicrobics Team Celebrating "World Water Day" - March 22nd
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of BioMicrobics WEFTEC 2015 Video
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of BioSTEP Screened Pumping System for Transfer of Wastewater
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of BioSTORM StormWater Treatment System
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of BioSTORM Stormwater Treatment System (live action video)
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of Close Up Look of FAST® System with SFR®
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of Did you see our AR ad in the May issue Water & Wastes Digest Magazine?
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of FAST® technology vs. BioBarrier® MBR Technology
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of Global Water Market Report
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of HighStrengthFAST Wastewater Treatment System
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of LIXOR Submerged Aeration System
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of LagoonFAST Wastewater Treatment System
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of Los Cabos International Convention Center MyFAST Installation
2020-03-25T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of MarineFAST® Marine Sanitation Device LX-Series 33CFR159
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of MarineFAST® Marine Sanitation Device LX-Series MARPOL
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of MarineFAST® Marine Sanitation Device LX-Series MARPOL
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of MarineFAST® Marine Sanitation Device MX-Series 33CFR159
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of MarineFAST® Marine Sanitation Device MX-Series MARPOL
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of MicroFAST & HighStrengthFAST Wastewater Treatment Systems Installed
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of MicroFAST Wastewater Treatment System for Multi-family and Clustered Subdivisions
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of MicroFAST Wastewater Treatment for Home
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of MyFAST 4.0 with Aeration (AMS) & Biosolids Management (BMS) zones
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of MyFAST Wastewater Treatment System
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of Ontario BioBarrier (Bio-Microbics) Membrane BioReactor (MBR) Installation
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of Real Alternative to Public Sewer - BioBarrier Presentation (FAST)
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of RetroFAST Septic System Enhancement
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of RetroFAST® Septic Installation at a Lakefront Home
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of SaniTEE Screening (septic tank effluent filter) Device
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of SciBRINE Salt Dissolver Brinemaker
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of SciCHLOR Generador de Hipoclorito de Sodio...Que Es?
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of SciCHLOR Sodium Hypochlorite Generator (How it works)
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of Scienco FloCRON Liquid Dispensing System
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of Scienco Flocron Liquid Injection Systems
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of Scienco SciBRINE Brinemaker
2019-03-06T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of Standards, Applications, & Sizing of Wastewater Treatment Technologies
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of d-Rain Joint™ Exterior, Linear Filter Drain for Parking lots and Commercial Properties
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of d-Rain Joint™ Exterior, Linear Filter Drain for Public Spaces
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of d-Rain Joint™ Exterior, Linear Filter Drain for Residential
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information
BioMicrobics, Inc. video of d-Rain Joint™ Pavement Rainwater Filtration System Designed for Onsite Rainwater Management
2019-03-05T00:00:00+00:00Z
(BioMicrobics, Inc.) request for information